(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is an insert with high corner radius accuracy, full profile bottom edge, and special treatment to improve the cutting edge strength. Good machining accuracy can be obtained.
Insert features
High stiffness body
Finishing radius end mill PFR
Cutting condition standard table
Standard conditions
PFR-ST/PFR-SH
PFR-D
High speed finishing conditions
Steel shank
Carbide shank, short type
Carbide long shank
Carbide shank, extra long type
The values in the recommended cutting condition table show general values at actual cutting speed. Please adjust appropriately according to the cutting environment.
Recommended material for each work material
◎: First recommended material○: Second recommended material
* XP3225 is the first recommendation for L/D ≥ 5
* XP3310 is the first recommendation for intermittent cutting
* 1 First recommendation for aluminum alloy
* 2 First recommendation for graphite and CFRP
List of PFR insert material
Classification | Grade | Coating method | Base metal hardness (HRA) | Coating layer | Features | |
---|---|---|---|---|---|---|
Main components | Film thickness | |||||
P | XP3225 | PVD | 91.5 | Cr system | 3µm | Grade for steel / stainless steel / cast iron processing A tough carbide base material and a highly versatile coating |
XP3310 | PVD | 92.5 | Heat-resistant reinforced coating, containing SiC | 3µm | Grade for steel / cast iron processing Dedicated grade of cast iron and high hardness steel for carbide base material with high strength and toughness and for coating film with excellent abrasion resistance | |
N | XC4505 | CVD | 93.0 | DIA | 12µm | Grade for non-ferrous metal processing Coating film with excellent film strength due to fine diamond crystals |
Finishing radius end mill
Flat surface
Side
Side
Shape cutting
Steel shank
Tool No. | Nominal | Outer diameter DC | Overall length LF | Effective length | Number of flutes ZEFP | Shank diameter DCON | Shank length LS | Neck diameter DN | ||
---|---|---|---|---|---|---|---|---|---|---|
Body length LH | L/D | |||||||||
(2) | 7832000 | PFR-R080SS08-S120 | 8 | 120 | 36 | 4.5 | 2 | 8 | 84 | 7.5 |
(3) | 7832001 | PFR-R100SS10-S130 | 10 | 130 | 45 | 4.5 | 2 | 10 | 85 | 9.5 |
(4) | 7832002 | PFR-R120SS12-S130 | 12 | 130 | 54 | 4.5 | 2 | 12 | 76 | 11.5 |
(5) | 7832003 | PFR-R160SS16-S140 | 16 | 140 | 64 | 4 | 2 | 16 | 76 | 15.5 |
(6) | 7832004 | PFR-R200SS20-S160 | 20 | 160 | 80 | 4 | 2 | 20 | 80 | 19.5 |
(7) | 7832005 | PFR-R250SS25-S160 | 25 | 160 | 75 | 3 | 2 | 25 | 85 | 24.5 |
(8) | 7832006 | PFR-R300SS32-S170 | 30 | 170 | 90 | 3 | 2 | 32 | 80 | 29.5 |
(9) | 7832007 | PFR-R320SS32-S180 | 32 | 180 | 96 | 3 | 2 | 32 | 84 | 31.5 |
Carbide shank, short type
Tool No. | Nominal | Outer diameter DC | Overall length LF | Effective length | Number of flutes ZEFP | Shank diameter DCON | Shank length LS | Neck diameter DN | ||
---|---|---|---|---|---|---|---|---|---|---|
Body length LH | L/D | |||||||||
(1) | 7832029 | PFR-R060SS06-S80CS | 6 | 80 | 15 | 2.5 | 2 | 6 | 65 | 5.4 |
(2) | 7832030 | PFR-R080SS08-S100CS | 8 | 100 | 20 | 2.5 | 2 | 8 | 80 | 7.5 |
(3) | 7832031 | PFR-R100SS10-S100CS | 10 | 100 | 25 | 2.5 | 2 | 10 | 75 | 9.5 |
(4) | 7832032 | PFR-R120SS12-S110CS | 12 | 110 | 30 | 2.5 | 2 | 12 | 80 | 11.5 |
(5) | 7832033 | PFR-R160SS16-S140CS | 16 | 140 | 40 | 2.5 | 2 | 16 | 100 | 15.5 |
(6) | 7832034 | PFR-R200SS20-S160CS | 20 | 160 | 50 | 2.5 | 2 | 20 | 110 | 19.5 |
(7) | 7832035 | PFR-R250SS25-S160CS | 25 | 160 | 62.5 | 2.5 | 2 | 25 | 97.5 | 24.5 |
(8) | 7832036 | PFR-R300SS32-S170CS | 30 | 170 | 75 | 2.5 | 2 | 32 | 95 | 29.5 |
(9) | 7832037 | PFR-R320SS32-S180CS | 32 | 180 | 80 | 2.5 | 2 | 32 | 100 | 31.5 |
Carbide shank, long type
Tool No. | Nominal | Outer diameter DC | Overall length LF | Effective length | Number of flutes ZEFP | Shank diameter DCON | Shank length LS | Neck diameter DN | ||
---|---|---|---|---|---|---|---|---|---|---|
Body length LH | L/D | |||||||||
(1) | 7832039 | PFR-R060SS06-L100CS | 6 | 100 | 30 | 5 | 2 | 6 | 70 | 5.4 |
(2) | 7832040 | PFR-R080SS08-L120CS | 8 | 120 | 40 | 5 | 2 | 8 | 80 | 7.5 |
(3) | 7832041 | PFR-R100SS10-L130CS | 10 | 130 | 50 | 5 | 2 | 10 | 80 | 9.5 |
(4) | 7832042 | PFR-R120SS12-L140CS | 12 | 140 | 60 | 5 | 2 | 12 | 80 | 11.5 |
(5) | 7832043 | PFR-R160SS16-L160CS | 16 | 160 | 72 | 4.5 | 2 | 16 | 88 | 15.5 |
(6) | 7832044 | PFR-R200SS20-L180CS | 20 | 180 | 90 | 4.5 | 2 | 20 | 90 | 19.5 |
(7) | 7832045 | PFR-R250SS25-L200CS | 25 | 200 | 100 | 4 | 2 | 25 | 100 | 24.5 |
(8) | 7832046 | PFR-R300SS32-L220CS | 30 | 220 | 120 | 4 | 2 | 32 | 100 | 29.5 |
(9) | 7832047 | PFR-R320SS32-L230CS | 32 | 230 | 128 | 4 | 2 | 32 | 102 | 31.5 |
Carbide shank, extra long type
Tool No. | Nominal | Outer diameter DC | Overall length LF | Effective length | Number of flutes ZEFP | Shank diameter DCON | Shank length LS | Neck diameter DN | ||
---|---|---|---|---|---|---|---|---|---|---|
Body length LH | L/D | |||||||||
(1) | 7832019 | PFR-R060SS06-LL120CS | 6 | 120 | 42 | 7 | 2 | 6 | 78 | 5.4 |
(2) | 7832020 | PFR-R080SS08-LL140CS | 8 | 140 | 56 | 7 | 2 | 8 | 84 | 7.5 |
(3) | 7832021 | PFR-R100SS10-LL150CS | 10 | 150 | 70 | 7 | 2 | 10 | 80 | 9.5 |
(4) | 7832022 | PFR-R120SS12-LL160CS | 12 | 160 | 84 | 7 | 2 | 12 | 76 | 11.5 |
(5) | 7832023 | PFR-R160SS16-LL200CS | 16 | 200 | 96 | 6 | 2 | 16 | 104 | 15.5 |
(6) | 7832024 | PFR-R200SS20-LL240CS | 20 | 240 | 120 | 6 | 2 | 20 | 120 | 19.5 |
(7) | 7832025 | PFR-R250SS25-LL260CS | 25 | 260 | 137.5 | 5.5 | 2 | 25 | 122.5 | 24.5 |
(8) | 7832026 | PFR-R300SS32-LL290CS | 30 | 290 | 165 | 5.5 | 2 | 32 | 125 | 29.5 |
(9) | 7832027 | PFR-R320SS32-LL300CS | 32 | 300 | 175 | 5.5 | 2 | 32 | 125 | 31.5 |
Finishing radius end mill
Screw-in type
Tool No. | Nominal | Outer diameter DC | Number of flutes ZEFP | Mounting diameter DCON | Screw size CRKS | Wrench size | Overall length LF | Neck diameter DN | End face diameter DCSFMS | |
---|---|---|---|---|---|---|---|---|---|---|
(3) | 7832090 | PFR-R100SF6 | 10 | 2 | 6.5 | M6 | 7 | 26 | 9 | 9 |
(4) | 7832091 | PFR-R120SF6 | 12 | 2 | 6.5 | M6 | 7 | 26 | 11 | 11 |
(5) | 7832092 | PFR-R160SF8 | 16 | 2 | 8.5 | M8 | 10 | 32 | 15 | 14.5 |
(6) | 7832093 | PFR-R200SF10 | 20 | 2 | 10.5 | M10 | 14 | 38 | 19 | 18 |
(7) | 7832094 | PFR-R250SF12 | 25 | 2 | 12.5 | M12 | 17 | 38 | 24 | 23 |
(8) | 7832095 | PFR-R300SF16 | 30 | 2 | 17 | M16 | 22 | 43 | 29 | 28 |
(9) | 7832096 | PFR-R320SF16 | 32 | 2 | 17 | M16 | 22 | 43 | 31 | 28 |
Parts (compatible body numbers are equivalent to tool Nos. (1) to (9).)
Please purchase the wrench separately.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Work Material | Material Type | Nominal | Tool No | Dimension Thickness T (mm) | R (mm) | Material | Insert Diameter Dc (mm) | Height H (mm) | Shape Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,365.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR060R03-D | 7820450 | 2 | 0.3 | Diamond Coating | 6 | 5 | - | ||
฿ 1,118.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR060R03-SH | 7820400 | 2 | 0.3 | Coating | 6 | 5 | Reinforced cutting edge type | ||
฿ 1,118.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR060R03-ST | 7820350 | 2 | 0.3 | Coating | 6 | 5 | General purpose type | ||
฿ 4,365.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR060R05-D | 7820451 | 2 | 0.5 | Diamond Coating | 6 | 5 | - | ||
฿ 1,118.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR060R05-SH | 7820401 | 2 | 0.5 | Coating | 6 | 5 | Reinforced cutting edge type | ||
฿ 1,118.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR060R05-ST | 7820351 | 2 | 0.5 | Coating | 6 | 5 | General purpose type | ||
฿ 4,365.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR060R10-D | 7820452 | 2 | 1 | Diamond Coating | 6 | 5 | - | ||
฿ 1,118.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR060R10-SH | 7820402 | 2 | 1 | Coating | 6 | 5 | Reinforced cutting edge type | ||
฿ 1,118.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR060R10-ST | 7820352 | 2 | 1 | Coating | 6 | 5 | General purpose type | ||
฿ 1,148.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR070R03-SH | 7820403 | 2 | 0.3 | Coating | 7 | 5.5 | Reinforced cutting edge type | ||
฿ 1,148.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR070R03-ST | 7820353 | 2 | 0.3 | Coating | 7 | 5.5 | General purpose type | ||
฿ 1,148.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR070R05-SH | 7820404 | 2 | 0.5 | Coating | 7 | 5.5 | Reinforced cutting edge type | ||
฿ 1,148.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR070R05-ST | 7820354 | 2 | 0.5 | Coating | 7 | 5.5 | General purpose type | ||
฿ 1,148.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR070R10-SH | 7820405 | 2 | 1 | Coating | 7 | 5.5 | Reinforced cutting edge type | ||
฿ 1,148.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR070R10-ST | 7820355 | 2 | 1 | Coating | 7 | 5.5 | General purpose type | ||
฿ 4,412.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR080R03-D | 7820300 | 2.4 | 0.3 | Diamond Coating | 8 | 7 | - | ||
฿ 1,753.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR080R03-SH | 7820250 | 2.4 | 0.3 | Coating | 8 | 7 | Reinforced cutting edge type | ||
฿ 1,753.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR080R03-ST | 7820200 | 2.4 | 0.3 | Coating | 8 | 7 | General Purpose | ||
฿ 4,412.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR080R05-D | 7820301 | 2.4 | 0.5 | Diamond Coating | 8 | 7 | - | ||
฿ 1,753.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR080R05-SH | 7820251 | 2.4 | 0.5 | Coating | 8 | 7 | Reinforced cutting edge type | ||
฿ 1,753.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR080R05-ST | 7820201 | 2.4 | 0.5 | Coating | 8 | 7 | General Purpose | ||
฿ 4,412.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR080R10-D | 7820302 | 2.4 | 1 | Diamond Coating | 8 | 7 | - | ||
฿ 1,753.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR080R10-SH | 7820252 | 2.4 | 1 | Coating | 8 | 7 | Reinforced cutting edge type | ||
฿ 1,753.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR080R10-ST | 7820202 | 2.4 | 1 | Coating | 8 | 7 | General Purpose | ||
฿ 1,753.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR080R20-SH | 7820253 | 2.4 | 2 | Coating | 8 | 7 | Reinforced cutting edge type | ||
฿ 1,753.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR080R20-ST | 7820203 | 2.4 | 2 | Coating | 8 | 7 | General Purpose | ||
฿ 4,827.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR100R03-D | 7820303 | 2.6 | 0.3 | Diamond Coating | 10 | 8.5 | - | ||
฿ 1,824.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR100R03-SH | 7820254 | 2.6 | 0.3 | Coating | 10 | 8.5 | Reinforced cutting edge type | ||
฿ 1,849.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR100R03-ST | 7820204 | 2.6 | 0.3 | Coating | 10 | 8.5 | General Purpose | ||
฿ 4,827.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR100R05-D | 7820304 | 2.6 | 0.5 | Diamond Coating | 10 | 8.5 | - | ||
฿ 1,849.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR100R05-SH | 7820255 | 2.6 | 0.5 | Coating | 10 | 8.5 | Reinforced cutting edge type | ||
฿ 1,849.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR100R05-ST | 7820205 | 2.6 | 0.5 | Coating | 10 | 8.5 | General Purpose | ||
฿ 4,827.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR100R10-D | 7820305 | 2.6 | 1 | Diamond Coating | 10 | 8.5 | - | ||
฿ 1,849.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR100R10-SH | 7820256 | 2.6 | 1 | Coating | 10 | 8.5 | Reinforced cutting edge type | ||
฿ 1,849.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR100R10-ST | 7820206 | 2.6 | 1 | Coating | 10 | 8.5 | General Purpose | ||
฿ 1,849.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR100R20-SH | 7820257 | 2.6 | 2 | Coating | 10 | 8.5 | Reinforced cutting edge type | ||
฿ 1,849.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR100R20-ST | 7820207 | 2.6 | 2 | Coating | 10 | 8.5 | General Purpose | ||
฿ 1,393.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR110R03-SH | 7820406 | 2.6 | 0.3 | Coating | 11 | 8.5 | Reinforced cutting edge type | ||
฿ 1,393.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR110R03-ST | 7820356 | 2.6 | 0.3 | Coating | 11 | 8.5 | General purpose type | ||
฿ 1,393.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR110R05-SH | 7820407 | 2.6 | 0.5 | Coating | 11 | 8.5 | Reinforced cutting edge type | ||
฿ 1,393.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR110R05-ST | 7820357 | 2.6 | 0.5 | Coating | 11 | 8.5 | General purpose type | ||
฿ 1,393.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR110R10-SH | 7820408 | 2.6 | 1 | Coating | 11 | 8.5 | Reinforced cutting edge type | ||
฿ 1,393.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR110R10-ST | 7820358 | 2.6 | 1 | Coating | 11 | 8.5 | General purpose type | ||
฿ 1,393.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR110R20-SH | 7820409 | 2.6 | 2 | Coating | 11 | 8.5 | Reinforced cutting edge type | ||
฿ 1,393.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR110R20-ST | 7820359 | 2.6 | 2 | Coating | 11 | 8.5 | General purpose type | ||
฿ 5,303.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR120R03-D | 7820306 | 3 | 0.3 | Diamond Coating | 12 | 10 | - | ||
฿ 1,952.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR120R03-SH | 7820258 | 3 | 0.3 | Coating | 12 | 10 | Reinforced cutting edge type | ||
฿ 1,952.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR120R03-ST | 7820208 | 3 | 0.3 | Coating | 12 | 10 | General Purpose | ||
฿ 5,303.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR120R05-D | 7820307 | 3 | 0.5 | Diamond Coating | 12 | 10 | - | ||
฿ 1,952.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR120R05-SH | 7820259 | 3 | 0.5 | Coating | 12 | 10 | Reinforced cutting edge type | ||
฿ 1,952.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR120R05-ST | 7820209 | 3 | 0.5 | Coating | 12 | 10 | General Purpose | ||
฿ 1,952.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR120R10-SH | 7820260 | 3 | 1 | Coating | 12 | 10 | Reinforced cutting edge type | ||
฿ 1,952.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR120R10-ST | 7820210 | 3 | 1 | Coating | 12 | 10 | General Purpose | ||
฿ 1,952.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR120R20-SH | 7820261 | 3 | 2 | Coating | 12 | 10 | Reinforced cutting edge type | ||
฿ 1,952.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR120R20-ST | 7820211 | 3 | 2 | Coating | 12 | 10 | General Purpose | ||
฿ 1,952.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR120R30-SH | 7820262 | 3 | 3 | Coating | 12 | 10 | Reinforced cutting edge type | ||
฿ 1,952.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR120R30-ST | 7820212 | 3 | 3 | Coating | 12 | 10 | General Purpose | ||
฿ 1,723.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR130R03-SH | 7820410 | 3 | 0.3 | Coating | 13 | 10 | Reinforced cutting edge type | ||
฿ 1,723.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR130R03-ST | 7820360 | 3 | 0.3 | Coating | 13 | 10 | General purpose type | ||
฿ 1,723.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR130R05-SH | 7820411 | 3 | 0.5 | Coating | 13 | 10 | Reinforced cutting edge type | ||
฿ 1,723.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR130R05-ST | 7820361 | 3 | 0.5 | Coating | 13 | 10 | General purpose type | ||
฿ 1,723.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR130R10-SH | 7820412 | 3 | 1 | Coating | 13 | 10 | Reinforced cutting edge type | ||
฿ 1,723.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR130R10-ST | 7820362 | 3 | 1 | Coating | 13 | 10 | General purpose type | ||
฿ 1,723.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR130R20-SH | 7820413 | 3 | 2 | Coating | 13 | 10 | Reinforced cutting edge type | ||
฿ 1,723.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR130R20-ST | 7820363 | 3 | 2 | Coating | 13 | 10 | General purpose type | ||
฿ 5,807.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR160R03-D | 7820309 | 4 | 0.3 | Diamond Coating | 16 | 12 | - | ||
฿ 2,019.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR160R03-SH | 7820263 | 4 | 0.3 | Coating | 16 | 12 | Reinforced cutting edge type | ||
฿ 2,019.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR160R03-ST | 7820213 | 4 | 0.3 | Coating | 16 | 12 | General Purpose | ||
฿ 5,807.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR160R05-D | 7820310 | 4 | 0.5 | Diamond Coating | 16 | 12 | - | ||
฿ 2,019.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR160R05-SH | 7820264 | 4 | 0.5 | Coating | 16 | 12 | Reinforced cutting edge type | ||
฿ 2,019.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR160R05-ST | 7820214 | 4 | 0.5 | Coating | 16 | 12 | General Purpose | ||
฿ 5,807.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR160R10-D | 7820311 | 4 | 1 | Diamond Coating | 16 | 12 | - | ||
฿ 2,019.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR160R10-SH | 7820265 | 4 | 1 | Coating | 16 | 12 | Reinforced cutting edge type | ||
฿ 2,019.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR160R10-ST | 7820215 | 4 | 1 | Coating | 16 | 12 | General Purpose | ||
฿ 2,019.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR160R20-SH | 7820266 | 4 | 2 | Coating | 16 | 12 | Reinforced cutting edge type | ||
฿ 2,019.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR160R20-ST | 7820216 | 4 | 2 | Coating | 16 | 12 | General Purpose | ||
฿ 2,019.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR160R30-SH | 7820267 | 4 | 3 | Coating | 16 | 12 | Reinforced cutting edge type | ||
฿ 2,019.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR160R30-ST | 7820217 | 4 | 3 | Coating | 16 | 12 | General Purpose | ||
฿ 1,819.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR170R03-SH | 7820414 | 4 | 0.3 | Coating | 17 | 12 | Reinforced cutting edge type | ||
฿ 1,819.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR170R03-ST | 7820364 | 4 | 0.3 | Coating | 17 | 12 | General purpose type | ||
฿ 1,819.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR170R05-SH | 7820415 | 4 | 0.5 | Coating | 17 | 12 | Reinforced cutting edge type | ||
฿ 1,819.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR170R05-ST | 7820365 | 4 | 0.5 | Coating | 17 | 12 | General purpose type | ||
฿ 1,819.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR170R10-SH | 7820416 | 4 | 1 | Coating | 17 | 12 | Reinforced cutting edge type | ||
฿ 1,819.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR170R10-ST | 7820366 | 4 | 1 | Coating | 17 | 12 | General purpose type | ||
฿ 1,819.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / High-Hardness Material | XP3310 | PFR170R20-SH | 7820417 | 4 | 2 | Coating | 17 | 12 | Reinforced cutting edge type | ||
฿ 1,819.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | XP3225 | PFR170R20-ST | 7820367 | 4 | 2 | Coating | 17 | 12 | General purpose type | ||
฿ 6,115.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR200R03-D | 7820312 | 5 | 0.3 | Diamond Coating | 20 | 15 | - | ||
฿ 2,116.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3310 | PFR200R03-SH | 7820268 | 5 | 0.3 | Coating | 20 | 15 | Reinforced cutting edge type | ||
฿ 2,116.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | - | Steel / Stainless Steel / Cast Iron | XP3225 | PFR200R03-ST | 7820218 | 5 | 0.3 | Coating | 20 | 15 | General Purpose | ||
฿ 6,115.00 | OSG MILLING CHIP | 1 Piece(s) | 91 Day(s) | 10 | Non-Ferrous Metal | XC4505 | PFR200R05-D | 7820313 | 5 | 0.5 | Diamond Coating | 20 | 15 | - |
Loading...
Shape (First Character in Model Number) | Others | Number of Teeth | 2 |
---|
How can we improve?
How can we improve?