1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PFB Tip For Phoenix Series Finishing Ball End Mill

PFB Tip For Phoenix Series Finishing Ball End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,427.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The high mounting accuracy of the body enables a good machined surface and a long tool lifespan. Can be selected according to the application.

 
Part Number
PFB080-D-XC4505
PFB080-Q-XP3225
PFB080-SH-XP3310
PFB080-SP-XP3225
PFB080-SP-XP3320
PFB100-D-XC4505
PFB100-Q-XP3225
PFB100-SH-XP3310
PFB100-SP-XP3225
PFB100-SP-XP3320
PFB120-D-XC4505
PFB120-Q-XP3225
PFB120-SH-XP3310
PFB120-SP-XP3225
PFB120-SP-XP3320
PFB160-D-XC4505
PFB160-Q-XP3225
PFB160-SH-XP3310
PFB160-SP-XP3225
PFB160-SP-XP3320
PFB200-D-XC4505
PFB200-Q-XP3225
PFB200-SH-XP3310
PFB200-SP-XP3225
PFB200-SP-XP3320
PFB250-D-XC4505
PFB250-Q-XP3225
PFB250-SH-XP3310
PFB250-SP-XP3225
PFB250-SP-XP3320
PFB300-D-XC4505
PFB300-Q-XP3225
PFB300-SH-XP3310
PFB300-SP-XP3225
PFB300-SP-XP3320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type Nominal Tool No Dimension Thickness T
(mm)
R
(mm)
Material Insert Diameter Dc
(mm)
Height H
(mm)
Effective R Angle
(°)
Shape Type

฿ 4,324.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Non-Ferrous MetalXC4505PFB080-D78200202.44Diamond Coating87180Spiral Type (diamond coating)

฿ 1,427.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB080-Q78200502.44Coating87220Spiral Type (sphere shape)

฿ 1,447.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3310PFB080-SH78200402.44Coating87180Spiral Type (enhanced cutting edge)

฿ 1,447.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB080-SP78200302.44Coating87180Spiral Type

฿ 1,427.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3320PFB080-SP78200102.44Coating87180Spiral Type

฿ 4,528.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Non-Ferrous MetalXC4505PFB100-D78200212.65Diamond Coating108.5180Spiral Type (diamond coating)

฿ 1,518.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB100-Q78200512.65Coating108.5220Spiral Type (sphere shape)

฿ 1,518.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3310PFB100-SH78200412.65Coating108.5180Spiral Type (enhanced cutting edge)

฿ 1,488.00

MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB100-SP78200312.65Coating108.5180Spiral Type

฿ 1,518.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3320PFB100-SP78200112.65Coating108.5180Spiral Type

฿ 4,822.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Non-Ferrous MetalXC4505PFB120-D782002236Diamond Coating1210180Spiral Type (diamond coating)

฿ 1,615.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB120-Q782005236Coating1210220Spiral Type (sphere shape)

฿ 1,615.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3310PFB120-SH782004236Coating1210180Spiral Type (enhanced cutting edge)

฿ 1,615.00

MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB120-SP782003236Coating1210180Spiral Type

฿ 1,592.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3320PFB120-SP782001236Coating1210180Spiral Type

฿ 5,028.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Non-Ferrous MetalXC4505PFB160-D782002348Diamond Coating1612180Spiral Type (diamond coating)

฿ 1,654.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB160-Q782005348Coating1612220Spiral Type (sphere shape)

฿ 1,679.00

MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3310PFB160-SH782004348Coating1612180Spiral Type (enhanced cutting edge)

฿ 1,679.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB160-SP782003348Coating1612180Spiral Type

฿ 1,679.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3320PFB160-SP782001348Coating1612180Spiral Type

฿ 5,203.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Non-Ferrous MetalXC4505PFB200-D7820024510Diamond Coating2015180Spiral Type (diamond coating)

฿ 1,720.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB200-Q7820054510Coating2015220Spiral Type (sphere shape)

฿ 1,748.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3310PFB200-SH7820044510Coating2015180Spiral Type (enhanced cutting edge)

฿ 1,748.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB200-SP7820034510Coating2015180Spiral Type

฿ 1,720.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3320PFB200-SP7820014510Coating2015180Spiral Type

฿ 5,965.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Non-Ferrous MetalXC4505PFB250-D7820025612.5Diamond Coating2518.5180Spiral Type (diamond coating)

฿ 1,982.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB250-Q7820055612.5Coating2518.5220Spiral Type (sphere shape)

฿ 1,982.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3310PFB250-SH7820045612.5Coating2518.5180Spiral Type (enhanced cutting edge)

฿ 1,982.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB250-SP7820035612.5Coating2518.5180Spiral Type

฿ 1,982.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3320PFB250-SP7820015612.5Coating2518.5180Spiral Type

฿ 7,550.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Non-Ferrous MetalXC4505PFB300-D7820026715Diamond Coating3022.5180Spiral Type (diamond coating)

฿ 2,509.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB300-Q7820056715Coating3022.5220Spiral Type (sphere shape)

฿ 2,509.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3310PFB300-SH7820046715Coating3022.5180Spiral Type (enhanced cutting edge)

฿ 2,509.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3225PFB300-SP7820036715Coating3022.5180Spiral Type

฿ 2,509.00

OSG MILLING CHIP 1 Piece(s) 91 Day(s) Steel / Stainless Steel / Cast IronXP3320PFB300-SP7820016715Coating3022.5180Spiral Type

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Number of Teeth 2