Phoenix Face Milling Machine, Insert for Octagon Type and Bore Type

Brand :
OSG

Caution

    Product Description

    It is so shaped as to combine high stiffness and sharp cutting performance due to the negative blade shape and positive relief angle.

    Product features and specifications

    Basic specifications and features of the product

    Insert shape

    A shape that combines high stiffness and sharp cutting edge due to the negative rake angle and positive relief angle

    • Economical specifications with 8 corners on front and back (16 corners in total). Maximum notch 3.5 mm
    • Surface roughness is improved by the shape of the wiper edge. Wiper edge = 2 mm
    • It is possible to suppress variations by matching the numbers of each insert.
    Product features / specification 1 of Phoenix face milling machine, insert for octagon type and bore type
    Product features / specification 2 of Phoenix face milling machine, insert for octagon type and bore type

    Performance/test information

    Roughing process of hydraulic valve parts
    The workpiece shape had many holes so a severe intermittent processing was required. Stable machining was possible even under high-speed conditions in such a machining environment, the durability per corner has been greatly improved, and now cost reduction can be expected.

    Tools to usePAO06R160M50.8W-20
    (φ160 × 20 flutes)
    Products made by other manufacturers
    Insert used
    (grade)
    OZKU060508SR-GM (XC1015)Carbide coating insert
    Work materialFCD600
    Cutting speed250 m/minute (500 minutes^-1)
    Feed speed3,000 mm/minute (0.3 mm/t)
    Depth of cutap = 3 mm, ae = 120 mm
    Cutting OilN/A (air blow)
    Machine usedVertical machining center (BT50)
    Performance / test information 1 of Phoenix face milling machine, insert for octagon type and bore type

    Number of workpieces for processing

    Performance / test information 2 of Phoenix face milling machine, insert for octagon type and bore type

    Photograph of insert after processing 16 workpieces / main cutting edge wear

    Roughing of machine parts
    Since the cutting force can be kept low, stable machining can be performed by increasing the efficiency by 1.8 times. An additional 1.5 times more durability was obtained.

    Tools to usePAO06R125M38.1-12
    (φ125 × 12 flutes)
    Products made by other manufacturers
    Insert used
    (grade)
    OZKU060508SR-GM (XC1015)Carbide coating insert
    Work materialFC250
    Cutting speed200 m/minute (500 minutes^-1)157 m/minute (400 minutes^-1)
    Feed speed1,800 mm/minute
    (0.3 mm/t)
    1,000 mm/minute
    (0.3 mm/t)
    Depth of cutap = 2 mm, ae = 90 mm
    Cutting OilN/A (air blow)
    Machine usedDouble-column machining center (BT50)
    Performance / test information 3 of Phoenix face milling machine, insert for octagon type and bore type

    Number of workpieces for processing

    Roughing of hydraulic valves
    Previously, a single-sided 8-corner specification type was used, but with PAO, the number of usable corners has doubled and the corner unit price has been reduced. In addition, the cutting amount can be increased by 25%, and the durability has doubled.

    Tools to usePAO06R125M38.1-12
    (φ125 × 12 flutes)
    Products made by other manufacturers
    Insert used
    (grade)
    OZKU060508SR-GM (XC1015)Carbide coating insert
    Work materialFCD500
    Cutting speed150 m/minute (380 minutes^-1)150 m/minute (300 minutes^-1)
    Feed speed900 mm/minute
    (0.2 mm/t)
    720 mm/minute
    (0.27 mm/t)
    Depth of cutap = 3 mm, ae = 50 to 80 mm
    Cutting OilN/A (air blow)
    Machine usedDouble-column machining center (BT50)
    Performance / test information 4 of Phoenix face milling machine, insert for octagon type and bore type

    Number of workpieces for processing

    Long lifespan machining of Inconel 718
    Other companies' products had chipping and defects at an early stage, but PAO (XC5040) was able to improve durability by approx. 4 times by suppressing wear.

    Tools to usePAO06R125M38.1-12
    (φ125 × 12 flutes)
    Products made by other manufacturers
    Insert used
    (grade)
    OZKU060508ER-SM
    (XC5040)
    Double-sided insert
    Work materialInconel 718
    Cutting speed40 m/minute (100 minutes^-1)
    Feed speed120 mm/minute (0.1 mm/t)
    Depth of cutap = 1.5 mm, ae = 50 mm
    Cutting OilWater-soluble cutting oil
    Machine usedVertical machining center (BT50)
    Performance / test information 5 of Phoenix face milling machine, insert for octagon type and bore type

    2 m at the time of processing / cutting chips

    Roughing of the press mold reference surface
    With the conventional product, defects frequently occurred due to severe intermittent processing and poor machinability. The high stiffness GR breaker has enabled stable processing and improved durability.

    Tools to usePAO06R100M31.7-10
    (φ100 × 10 flutes)
    Insert used
    (grade)
    OZKU060508SR-GR (XC1015)
    Work materialEquivalent to FCD500
    Cutting speed150 m/minute (477 minutes^-1)
    Feed speed1,400 mm/minute (0.3 mm/t)
    Depth of cutap = 3 mm, ae = 60 mm
    Cutting OilN/A (air blow)
    Machine usedDouble-column machining center (BT50)
    Processing time2 hours 30 minutes
    Performance / test information 6 of Phoenix face milling machine, insert for octagon type and bore type

    2 hours 30 minutes at the time of processing

    Drawing

    Drawing 1 of Phoenix face milling machine, insert for octagon type and bore type

    Recommended cutting conditions

    Recommended cutting condition table

    Recommended cutting condition 1 of Phoenix face milling machine, insert for octagon type and bore type

    Precautions for cutting conditions

    • The values in the recommended cutting condition table show general values at actual cutting speed. Please adjust appropriately according to the cutting environment.

    Compatible work material

    Recommended material for each work material

    ◎: First recommended material○: Second recommended material

    Recommended cutting condition 2 of Phoenix face milling machine, insert for octagon type and bore type

    GL: For light cutting · GM: For medium cutting · GR: For heavy cutting · SM: For heat-resistant alloys

    Selection support information

    Selection support information

    Face milling machine, octagon type, bore type, PAO BORE

    Type 1

    Selection support information 1 of Phoenix face milling machine, insert for octagon type and bore type

    Power screw specification / with oil hole

    Type 2

    Selection support information 2 of Phoenix face milling machine, insert for octagon type and bore type

    With lubrication hole

    Type 3

    Selection support information 3 of Phoenix face milling machine, insert for octagon type and bore type

    Without oil hole

    Screw mount type

    Tool No.NominalOuter diameter
    DC
    Cutter outer diameter
    DCX
    Number of flutes
    ZEFP
    Cutter height LFBoss diameter
    DCSFMS
    Hole diameter
    DCON
    Flange keywayAPMXWeight
    (kg)
    Shape type
    Width
    KWW
    Depth b
    7802020PAO06R050M22-55060.2540452210.46.33.50.351
    7802021PAO06R063M22-76373.2740502210.46.33.50.512
    7802022PAO06R080M25.4-88090.28506025.49.563.51.052
    7802023PAO06R100M31.7-10100110.210507031.7512.783.51.513
    7802024PAO06R125M38.1-12125135.212639038.115.9103.52.983

    Type 4

    Selection support information 4 of Phoenix face milling machine, insert for octagon type and bore type

    Without oil hole

    Type 5

    Selection support information 5 of Phoenix face milling machine, insert for octagon type and bore type

    Without oil hole

    Wedge stop type

    Tool No.NominalOuter diameter
    DC
    Cutter outer diameter
    DCX
    Number of flutes
    ZEFP
    Cutter height LFBoss diameter
    DCSFMS
    Hole diameter
    DCON
    Flange keywayAPMXWeight
    (kg)
    Shape type
    Width
    KWW
    Depth b
    7802089PAO06R100M31.7W-14100110.214507031.7512.783.51.374
    7802091PAO06R125M38.1W-17125135.217639038.115.9103.52.814
    7802093PAO06R160M50.8W-20160170.2206310050.819113.54.504
    7802095PAO06R200M47.6W-25200210.2256315047.62525.4143.57.755
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat