1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electrodeposition Diamond Router ED-EM

Electrodeposition Diamond Router ED-EM
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,456.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard in-stock item, sold by designated agencies

[Features]
· Suitable for machining with lower cutting depth and brittle composites.
· Supports machinable ceramics processing as well.

 
Part Number
ED-EM-4
ED-EM-6
ED-EM-8
ED-EM-10
ED-EM-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Blade Length
(mm)
Tool No. Link Diameter (d)
(mm)
Overall Length
(mm)

฿ 1,820.00

OSG CARBIDE DRILL 1 Piece(s) 8 Day(s) 412-457

฿ 1,456.00

OSG CARBIDE DRILL 1 Piece(s) 6 Day(s) 6188809042663

฿ 1,858.00

OSG CARBIDE DRILL 1 Piece(s) 6 Day(s) 8258809043870

฿ 2,430.00

OSG CARBIDE DRILL 1 Piece(s) 6 Day(s) 103088090441075

฿ 3,854.00

OSG CARBIDE DRILL 1 Piece(s) 6 Day(s) 1236-1281

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Included Application For composite material (CFRP)
Particle Size #60