1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taper Pipe Thread Tap TiN coated with Interrupted Threads and Long Shank (Short Thread)_TIN-LT-S-IRT

Taper Pipe Thread Tap TiN coated with Interrupted Threads and Long Shank (Short Thread)_TIN-LT-S-IRT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 2,659.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Pipe tap
· Screw type: pipe taper
· Coating: TiN
· Work Material: Medium Carbon Steel (0.25 to 0.45% carbon alloy) [○] / High Carbon Steel (over 0.45% carbon alloy) [○] / Cast Steel (SC) [○] / Cast Iron (FC) [○] / Ductile Iron (FCD) [○] / Copper (Cu) [○] / Brass (Bs) [○] / Brass Cast Iron (BsC) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [○] / Magnesium Alloy Casting (MC) [○] / Zinc Alloy Casting (ZDC) [○]

 
Part Number
TIN-LT-S-IRT-1/2-14
TIN-LT-S-IRT-1/4-19
TIN-LT-S-IRT-1/8-28
TIN-LT-S-IRT-1-11SALE
TIN-LT-S-IRT-3/4-14
TIN-LT-S-IRT-3/8-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Reference Diameter Position
(mm)
Tool No.

฿ 7,265.00

TAP 1 Piece(s) 91 Day(s) Rc1/2141501827178309419

฿ 3,319.00

TAP 1 Piece(s) 91 Day(s) Rc1/4191201119.512.58309409

฿ 2,659.00

TAP 1 Piece(s) 91 Day(s) Rc1/828120816.510.58309405

฿ 19,556.00

฿ 16,964.83

HSS TAP 1 Piece(s) 91 Day(s) Rc1111502635228309435

฿ 12,054.00

HSS TAP 1 Piece(s) 91 Day(s) Rc3/4141502329198309427

฿ 5,167.00

TAP 1 Piece(s) 91 Day(s) Rc3/8191201421148309414

Loading...

  1. 1

Basic Information

Thread Types Pipe Taper Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Stainless Steel (SUS) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence Included Coating Type TiN Precision JIS2
No. of Grooves 5 Torsion Angle(°) 8 (Reverse twist) External center -