Tapered Tap for American Piping General Use (NPTF) S-TPT-NPTF

Brand :
OSG

Caution

    Product Description

    Used to process taper female threads for pipes.
    [Specifications]
    [Shape] Pipe tap.
    [Screw type] pipe taper.
    [Coating] Non-Coated.
    [Work Material] Medium Carbon Steel (0.25 to 0.45% carbon alloy) [○] / High Carbon Steel (over 0.45% carbon alloy) [○] / Cast Steel (SC) [○] / Cast Iron (FC) [○] / Ductile Iron (FCD) [○] / Copper (Cu) [○] / Brass (Bs) [○] / Brass Cast Iron (BsC) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [○] / Magnesium Alloy Casting (MC) [○] / Zinc Alloy Casting (ZDC) [○]

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat