1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grooveless Tap Series, X Performer Long Shank LT-S-XPF

Grooveless Tap Series, X Performer Long Shank LT-S-XPF
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,016.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is an image of a representative product. The shape of the product varies depending on the model number.
  • Since it is a roll tap, the prepared hole diameter must be larger than the cutting tap. There is a risk of damage if used with a prepared hole diameter that is the same as the diameter of the cutting tap. For details, refer to "Recommended diameter conditions for drilling screw holes" in "Product Information".

Product Description

Compared with cutting taps, carbon steel/alloy steel has less chipping trouble and long-life machining is possible. It is especially useful for processing steel forged parts for automobiles.
[Specifications]
· Shape: Roll tap
· Screw type: metric
· Work Material: Low Carbon Steel (less than 0.25% carbon alloy) [◎] / Medium Carbon Steel (0.25 to 0.45% carbon alloy) [◎] / High Carbon Steel (over 0.45% carbon alloy) [◎] / Alloy Steel (SCM) [◎] / Stainless Steel (SUS) [◎] /Tempered Steel (25-35 HRC) [◎] / Cast Steel (SC) [○] / Copper (Cu) [◎] / Brass (Bs) [◎] / Brass Cast Iron (BsC) [◎] / Aluminum Rolled Material (AL) [◎] / Aluminum Alloy Casting (AC, ADC) [◎] / Zinc Alloy Casting (ZDC) [◎]
[Coating Type] Other.

 
Part Number
LT-S-XPF-RH5-B-M3X0.5X80
LT-S-XPF-RH5-B-M3X0.5X120
LT-S-XPF-RH5-P-M3X0.5X80
LT-S-XPF-RH5-P-M3X0.5X120
LT-S-XPF-RH6-B-M4X0.7X80
LT-S-XPF-RH6-B-M4X0.7X120
LT-S-XPF-RH6-B-M5X0.8X100
LT-S-XPF-RH6-B-M5X0.8X150
LT-S-XPF-RH6-P-M4X0.7X80
LT-S-XPF-RH6-P-M4X0.7X120
LT-S-XPF-RH6-P-M5X0.8X100
LT-S-XPF-RH7-B-M6X1X100
LT-S-XPF-RH7-B-M6X1X150
LT-S-XPF-RH7-B-M8X1.25X100
LT-S-XPF-RH7-B-M8X1.25X150
LT-S-XPF-RH7-B-M10X1.5X100
LT-S-XPF-RH7-B-M10X1.5X150
LT-S-XPF-RH7-B-M10X1.25X100
LT-S-XPF-RH7-B-M10X1.25X150
LT-S-XPF-RH7-B-M12X1.5X150
LT-S-XPF-RH7-B-M12X1.25X150
LT-S-XPF-RH7-P-M6X1X100
LT-S-XPF-RH7-P-M8X1.25X100
LT-S-XPF-RH7-P-M10X1.5X100
LT-S-XPF-RH7-P-M10X1.25X100
LT-S-XPF-RH8-B-M12X1.75X150
LT-S-XPF-RH8-P-M12X1.75X150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
External center Protrusion Tool No.

฿ 1,108.00

TAP 1 Piece(s) 91 Day(s) M30.580RH5184NO-8323655

฿ 1,485.00

TAP 1 Piece(s) 91 Day(s) M30.5120RH5184NO-8323659

฿ 1,108.00

TAP 1 Piece(s) 91 Day(s) M30.580RH5184YESAvailable8323654

฿ 1,485.00

TAP 1 Piece(s) 91 Day(s) M30.5120RH5184YESAvailable8323658

฿ 1,016.00

TAP 1 Piece(s) 91 Day(s) M40.780RH6205NO-8323671

฿ 1,419.00

TAP 1 Piece(s) 91 Day(s) M40.7120RH6205NO-8323675

฿ 1,189.00

TAP 1 Piece(s) 91 Day(s) M50.8100RH6225.5NO-8323679

฿ 1,863.00

TAP 1 Piece(s) 91 Day(s) M50.8150RH6225.5YES-8323683

฿ 1,016.00

TAP 1 Piece(s) 91 Day(s) M40.780RH6205YESAvailable8323670

฿ 1,419.00

TAP 1 Piece(s) 91 Day(s) M40.7120RH6205YESAvailable8323674

฿ 1,189.00

TAP 1 Piece(s) 91 Day(s) M50.8100RH6225.5YESAvailable8323678

฿ 1,147.00

TAP 1 Piece(s) 91 Day(s) M61100RH7246YES-8323685

฿ 1,775.00

TAP 1 Piece(s) 91 Day(s) M61150RH7246NO-8323689

฿ 1,403.00

HSS TAP 1 Piece(s) Available Same day M81.25100RH7-6.2NO-8323699

฿ 2,087.00

TAP 1 Piece(s) 91 Day(s) M81.25150RH7-6.2NO-8323703

฿ 1,610.00

TAP 1 Piece(s) 91 Day(s) M101.5100RH7-7NO-8323713

฿ 2,294.00

TAP 1 Piece(s) 91 Day(s) M101.5150RH7-7NO-8323717

฿ 1,610.00

TAP 1 Piece(s) 91 Day(s) M101.25100RH7-7NO-8323721

฿ 2,294.00

TAP 1 Piece(s) 91 Day(s) M101.25150RH7-7NO-8323725

฿ 2,841.00

TAP 1 Piece(s) 91 Day(s) M121.5150RH7-8.5NO-8323747

฿ 2,841.00

TAP 1 Piece(s) 5 Day(s) M121.25150RH7-8.5NO-8323755

฿ 1,147.00

TAP 1 Piece(s) 91 Day(s) M61100RH7246NOAvailable8323684

฿ 1,403.00

TAP 1 Piece(s) 91 Day(s) M81.25100RH7-6.2NO-8323698

฿ 1,610.00

TAP 1 Piece(s) 91 Day(s) M101.5100RH7-7NO-8323712

฿ 1,610.00

TAP 1 Piece(s) 91 Day(s) M101.25100RH7-7NO-8323720

฿ 2,841.00

TAP 1 Piece(s) 91 Day(s) M121.75150RH8-8.5NO-8323739

฿ 2,841.00

TAP 1 Piece(s) 91 Day(s) M121.75150RH8-8.5NO-8323738

Loading...

  1. 1

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type Others Details of Coating V coated