1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

General Application(with OX)_EX-LT-H-POT

General Application(with OX)_EX-LT-H-POT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 527.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Point tap
· Screw type: metric
· Work Material: Low Carbon Steel (less than 0.25% carbon alloy) [◎] / Medium Carbon Steel (0.25 to 0.45% carbon alloy) [○] / High Carbon Steel (over 0.45% carbon alloy) [○] / Alloy Steel (SCM) [○] / Cast Steel (SC) [○] / Thermoplastic Plastic (Vinyl Chloride, Nylon, etc.) [○]

 
Part Number
EX-LT-H-POT-M3X0.5X100
EX-LT-H-POT-M4X0.7X100
EX-LT-H-POT-M5X0.8X100
EX-LT-H-POT-M6X1X100
EX-LT-H-POT-M6X1X150
EX-LT-H-POT-M8X1.25X100
EX-LT-H-POT-M8X1.25X150
EX-LT-H-POT-M10X1.5X150
EX-LT-H-POT-M12X1.5X150
EX-LT-H-POT-M12X1.25X150
EX-LT-H-POT-M12X1.75X150
EX-LT-H-POT-M12X1.75X200
EX-LT-H-POT-M14X1.5X150
EX-LT-H-POT-M14X2X150
EX-LT-H-POT-M14X2X200
EX-LT-H-POT-M16X1.5X150
EX-LT-H-POT-M16X1.5X200
EX-LT-H-POT-M16X2X150
EX-LT-H-POT-M16X2X200
EX-LT-H-POT-M18X1.5X150
EX-LT-H-POT-M18X1.5X200
EX-LT-H-POT-M18X2.5X150
EX-LT-H-POT-M18X2.5X200
EX-LT-H-POT-M20X1.5X150
EX-LT-H-POT-M20X1.5X200
EX-LT-H-POT-M20X2.5X150
EX-LT-H-POT-M20X2.5X200
EX-LT-H-POT-M22X1.5X150
EX-LT-H-POT-M22X1.5X200
EX-LT-H-POT-M22X2.5X150
EX-LT-H-POT-M22X2.5X200
EX-LT-H-POT-M24X1.5X150
EX-LT-H-POT-M24X1.5X200
EX-LT-H-POT-M24X3X150
EX-LT-H-POT-M24X3X200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
External center Tool No.

฿ 783.00

HSS TAP 1 Piece(s) 5 Day(s) M30.5100OH2194YES17110

฿ 700.00

HSS TAP 1 Piece(s) 5 Day(s) M40.7100OH2215YES17118

฿ 602.00

HSS TAP 1 Piece(s) 5 Day(s) M50.8100OH2245.5YES17126

฿ 527.00

HSS TAP 1 Piece(s) 5 Day(s) M61100OH2296YES17134

฿ 923.00

HSS TAP 1 Piece(s) 5 Day(s) M61150OH2296YES17136

฿ 652.00

HSS TAP 1 Piece(s) 5 Day(s) M81.25100OH3376.2YES17142

฿ 1,117.00

HSS TAP 1 Piece(s) 5 Day(s) M81.25150OH3376.2YES17144

฿ 1,302.00

HSS TAP 1 Piece(s) 5 Day(s) M101.5150OH3417NO17152

฿ 1,658.00

HSS TAP 1 Piece(s) 5 Day(s) M121.5150OH3488.5NO17176

฿ 1,658.00

HSS TAP 1 Piece(s) 5 Day(s) M121.25150OH3488.5NO17184

฿ 1,658.00

HSS TAP 1 Piece(s) 5 Day(s) M121.75150OH3488.5NO17168

฿ 1,945.00

HSS TAP 1 Piece(s) 5 Day(s) M121.75200OH3488.5NO17170

฿ 2,064.00

HSS TAP 1 Piece(s) 5 Day(s) M141.5150OH34810.5NO79012

฿ 2,064.00

HSS TAP 1 Piece(s) 5 Day(s) M142150OH34810.5NO79004

฿ 2,408.00

HSS TAP 1 Piece(s) 5 Day(s) M142200OH34810.5NO79006

฿ 2,212.00

HSS TAP 1 Piece(s) 5 Day(s) M161.5150OH35212.5NO79028

฿ 2,886.00

HSS TAP 1 Piece(s) 5 Day(s) M161.5200OH35212.5NO79030

฿ 2,212.00

HSS TAP 1 Piece(s) 5 Day(s) M162150OH35212.5NO79020

฿ 2,886.00

HSS TAP 1 Piece(s) 5 Day(s) M162200OH35212.5NO79022

฿ 2,979.00

HSS TAP 1 Piece(s) 5 Day(s) M181.5150OH35514NO79044

฿ 3,776.00

HSS TAP 1 Piece(s) 5 Day(s) M181.5200OH35514NO79046

฿ 2,979.00

HSS TAP 1 Piece(s) 5 Day(s) M182.5150OH35514NO79036

฿ 3,776.00

HSS TAP 1 Piece(s) 5 Day(s) M182.5200OH35514NO79038

฿ 3,776.00

HSS TAP 1 Piece(s) 5 Day(s) M201.5150OH35815NO79060

฿ 4,734.00

HSS TAP 1 Piece(s) 5 Day(s) M201.5200OH35815NO79062

฿ 3,776.00

HSS TAP 1 Piece(s) 5 Day(s) M202.5150OH35815NO79052

฿ 4,734.00

HSS TAP 1 Piece(s) 5 Day(s) M202.5200OH35815NO79054

฿ 4,186.00

HSS TAP 1 Piece(s) 5 Day(s) M221.5150OH36317NO79076

฿ 5,145.00

HSS TAP 1 Piece(s) 5 Day(s) M221.5200OH36317NO79078

฿ 4,186.00

HSS TAP 1 Piece(s) 5 Day(s) M222.5150OH36317NO79068

฿ 5,145.00

HSS TAP 1 Piece(s) 5 Day(s) M222.5200OH36317NO79070

฿ 4,917.00

HSS TAP 1 Piece(s) 5 Day(s) M241.5150OH36619NO79092

฿ 5,897.00

HSS TAP 1 Piece(s) 5 Day(s) M241.5200OH36619NO79094

฿ 4,917.00

HSS TAP 1 Piece(s) 5 Day(s) M243150OH46619NO79084

฿ 5,897.00

HSS TAP 1 Piece(s) 5 Day(s) M243200OH46619NO79086

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Coating Type Non-Coated No. of Grooves 3
Surface Coating Oxidizing