Spiral Tap for Large Thread Size for Horizontal Machine_HXL-SFT

Caution
Product Description
[Specifications]
· Shape: Spiral Tap
· Screw type: metric
· Chamfer threads: 2.5 P
· Work Material: Low Carbon Steel (less than 0.25% carbon alloy) [○] / Medium Carbon Steel (0.25 to 0.45% carbon alloy) [◎] / High Carbon Steel (over 0.45% carbon alloy) [○] / Alloy Steel (SCM) [○] / Cast Steel (SC) [○] / Cast Iron (FC) [○] / Ductile Cast Iron (FCD) [○] / Thermoplastic Plastic (Vinyl Chloride, Nylon, etc.) [○]