(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: Spiral Tap
· Screw type: machine
· Chamfer threads: 2.5 P
· Work Material: Medium Carbon Steel (0.25 to 0.45% carbon alloy) [○] / Alloy Steel (SCM) [○] / Ductile Iron (FCD) [○] / Copper (Cu) [○] / Brass (Bs) [○] / Brass Cast Iron (BsC) [○] / Bronze (PB) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [○] / Magnesium Alloy Casting (MC) [○] / Zinc Alloy Casting (ZDC) [○] / Thermoplastic Plastic (Vinyl Chloride, Nylon, Etc.) [○]
Part Number |
---|
EX-SFT-SM1/4-24 |
EX-SFT-SM1/4-40 |
EX-SFT-SM1/8-44 |
EX-SFT-SM3/16-28 |
EX-SFT-SM3/16-32 |
EX-SFT-SM3/32-56 |
EX-SFT-SM9/32-20 |
EX-SFT-SM9/32-28 |
EX-SFT-SM9/64-40 |
EX-SFT-SM11/64-40 |
EX-SFT-SM15/64-28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Link Diameter (mm) | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 328.00 | TAP | 1 Piece(s) | 91 Day(s) | SM1/4 | 24 | 62 | OH2 | 6 | YES | 19917 | ||
฿ 438.00 | TAP | 1 Piece(s) | 91 Day(s) | SM1/4 | 40 | 62 | OH2 | 6 | YES | 19920 | ||
฿ 383.00 | TAP | 1 Piece(s) | 91 Day(s) | SM1/8 | 44 | 46 | OH1 | 4 | YES | 19903 | ||
฿ 328.00 | TAP | 1 Piece(s) | 91 Day(s) | SM3/16 | 28 | 60 | OH2 | 5.5 | YES | 19910 | ||
฿ 383.00 | TAP | 1 Piece(s) | 91 Day(s) | SM3/16 | 32 | 60 | OH2 | 5.5 | YES | 19911 | ||
฿ 495.00 | TAP | 1 Piece(s) | 91 Day(s) | SM3/32 | 56 | 42 | OH1 | 3 | YES | 19901 | ||
฿ 546.00 | TAP | 1 Piece(s) | 91 Day(s) | SM9/32 | 20 | 65 | OH2 | 6.5 | NO | 19921 | ||
฿ 546.00 | TAP | 1 Piece(s) | 91 Day(s) | SM9/32 | 28 | 65 | OH2 | 6.5 | NO | 19922 | ||
฿ 328.00 | TAP | 1 Piece(s) | 91 Day(s) | SM9/64 | 40 | 48 | OH1 | 4 | YES | 19905 | ||
฿ 328.00 | TAP | 1 Piece(s) | 91 Day(s) | SM11/64 | 40 | 55 | OH2 | 5 | YES | 19907 | ||
฿ 328.00 | TAP | 1 Piece(s) | 91 Day(s) | SM15/64 | 28 | 62 | OH2 | 6 | YES | 19915 |
Loading...
Thread Types | Perforation | Number of Chamfered Threads | 2.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated |
How can we improve?
How can we improve?