1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Spiral Tap for General Application with Long Shank (with OX) OX)_EX-LT-H-SFT

Spiral Tap for General Application with Long Shank (with OX) OX)_EX-LT-H-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 545.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Spiral Tap
· Screw type: metric
· Chamfer threads: 2.5 P
· Work Material: Low Carbon Steel (less than 0.25% carbon alloy) [○] / Medium Carbon Steel (0.25 to 0.45% carbon alloy) [○] / Cast Steel (SC) [○] / Thermoplastic Plastic (Vinyl Chloride, Nylon, etc.) [○]

 
Part Number
EX-LT-H-SFT-M8X1.25X100
EX-LT-H-SFT-M8X1.25X150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves External center Protrusion Tool No.

฿ 675.00

HSS TAP 1 Piece(s) 5 Day(s) M81.25100OH2376.23NO-17342

฿ 1,154.00

HSS TAP 1 Piece(s) 5 Day(s) M81.25150OH2376.23NO-17344

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Coating Type Non-Coated Torsion Angle(°) 35
Surface Coating Oxidizing