(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cutter TBC-30

Tube Cutter TBC-30

You can add up to 6 items to the comparison list.

Loading...

Specifications of TBC-30

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    3-32
  • Overall Length(mm)
    130
  • Mass
    200
  • Accessory
    Replacement Round Blade
Part Number
TBC-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,858.06

HAND TOOLS 1 Piece(s) Same day 10

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    3-32
  • Overall Length(mm)
    130
  • Mass
    200
  • Accessory
    Replacement Round Blade

Product Description

A tube cutter for cutting trap pipes, copper pipes, brass pipes, and aluminum pipes.
[Features]
· Round blade is made of special tool steel with excellent sharpness and durability due to optimum heat treatment.
· The body is made of lightweight special aluminum alloy and easily cuts pipes.
· The spare circular blade is convenient as it attaches to the knob (gripping part).
[Applications]
· Ideal for gas, water supply and air piping work.

Specifications of TBC-30

  • Product Type
    Tube Cutter
  • Cutting Performance mm
    3-32
  • Overall Length(mm)
    130
  • Mass
    200
  • Accessory
    Replacement Round Blade
Part Number
TBC-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,858.06

HAND TOOLS 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1