(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Pliers SWP-250

Safety Pliers SWP-250

You can add up to 6 items to the comparison list.

Loading...

Specifications of SWP-250

  • Maximum Opening(mm)
    40
  • Adjustment(Steps)
    7
  • Overall Length(mm)
    247
  • Mass(g)
    300
  • Specifications
    Slide part 3-flute mechanism (7 levels of opening adjustment)
Part Number
SWP-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,219.35

HAND TOOLS 1 Piece(s) 1 Day(s) 10

Basic Specifications

  • Maximum Opening(mm)
    40
  • Adjustment(Steps)
    7
  • Overall Length(mm)
    247
  • Mass(g)
    300
  • Specifications
    Slide part 3-flute mechanism (7 levels of opening adjustment)

Product Description

Water pump pliers used for turning pipes when piping or for grasping objects.
[Features]
· The slide part has a 3-flute mechanism.
· Use for grabbing objects or turning pipes and the like.
· A tool essential for gas and water supply piping construction.
[Applications]
· Gas, water supply and air piping work.
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of SWP-250

  • Maximum Opening(mm)
    40
  • Adjustment(Steps)
    7
  • Overall Length(mm)
    247
  • Mass(g)
    300
  • Specifications
    Slide part 3-flute mechanism (7 levels of opening adjustment)
Part Number
SWP-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,219.35

HAND TOOLS 1 Piece(s) 1 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1