(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Screwdriver Bit

Impact Screwdriver Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 198.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BIT-3
BIT-4
BIT-M2
BIT-P2
BIT-P3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Tip Type Overall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Tip two-sided width size (mm) Tip size / flathead (-) blade thickness (mm) Mass
(g)

฿ 243.81

HANDTOOL 1 Piece(s) 10 Day(s) - Hex Type 65 - - 3 - 15

฿ 242.86

HAND TOOLS 1 Piece(s) Same day - Hex Type 65 - - 4 - 15

฿ 198.09

HAND TOOLS 1 Piece(s) Same day - Flathead (-) 65 - 7 - 0.9 17

฿ 198.09

HAND TOOLS 1 Piece(s) Same day 10 Phillips (+) 75 No.2 - - - 17

฿ 242.86

HAND TOOLS 1 Piece(s) Same day 10 Phillips (+) 75 No.3 - - - 17

Basic Specifications

  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Specifications
    Replaceable Type Bit

Product Description

Replacement type impact screwdriver bit.
[Features]
· Can be used by inserting into a bit holder.
[Applications]
· Ideal for a wide range of maintenance work, such as maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment.

Part Number
BIT-3
BIT-4
BIT-M2
BIT-P2
BIT-P3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Tip Type Overall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Tip two-sided width size (mm) Tip size / flathead (-) blade thickness (mm) Mass
(g)

฿ 243.81

HANDTOOL 1 Piece(s) 10 Day(s) - Hex Type 65 - - 3 - 15

฿ 242.86

HAND TOOLS 1 Piece(s) Same day - Hex Type 65 - - 4 - 15

฿ 198.09

HAND TOOLS 1 Piece(s) Same day - Flathead (-) 65 - 7 - 0.9 17

฿ 198.09

HAND TOOLS 1 Piece(s) Same day 10 Phillips (+) 75 No.2 - - - 17

฿ 242.86

HAND TOOLS 1 Piece(s) Same day 10 Phillips (+) 75 No.3 - - - 17

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1