Oscillating Extension Bar Set EX313

Brand :
TONE

Caution

    Product Description

    An extension bar used to extend a socket when operation with a handle is difficult in deep and narrow places.
    [Features]
    · Convex drive has been spherically machined, allowing it to be used even when tilted by 10°.
    · 3-piece set with 9.5 mm drive.
    · Various extension sizes are required for work in deep and narrow areas.
    · 3-piece set of 32 mm / 75 mm / 150 mm.
    [Applications]
    · Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

    Features

    ●The swing type extension bar is used to extend the socket when it is difficult to operate the handle, such as in deep and narrow works.
    ●Can be used even if convex drive is specially processed and tilted by 10°.

    Specification

    ●Input Drive(mm):9.5
    ●Total Length(mm):32, 75, 150
    ●Set Contents(piece):3
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Oscillating Extension Bar Set EX313 | TONE | MISUMI Thailand