Long Hexagonal Socket Set (with Holder) HH412L

Brand :
TONE

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Manual long hex socket ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Features

●Since it is a long type, it is convenient for attaching and detaching a hexagon socket head cap screw in a deep place.
●It is a convenient knurled finish for quick turning.

Specification

●Input Drive(mm):12.7
●Socket Contents:4H-03L, 04L, 05L, 06L, 07L, 08L, 10L, 12L, 14L, 17L, 19L, 22L
●Set Contents(piece):12

Accessories

●Socket Holder
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Long Hexagonal Socket Set (with Holder) HH412L | TONE | MISUMI Thailand