Long Hexagonal Socket Set (with Holder) HH410LA

Caution
Product Description
Manual long hex socket ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· A set of 10. Insertion angle: 12.7 mm.
· A socket holder set.
· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles,motorcycles, andbicycles.
Features
●Since it is a long type, it is convenient for attaching and detaching a hexagon socket head cap screw in a deep place.●It is a convenient knurled finish for quick turning.
Specification
●Input Drive(mm):12.7●Socket Contents:4H-03L, 04L, 05L, 06L, 08L, 10L, 12L, 14L, 17L, 19L
●Set Contents(piece):10