Long Hexagonal Socket Set (with Holder) HH308L

Brand :
TONE

Caution

    Product Description

    Socket wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.
    [Features]
    · Manual long hexagon socket.
    · The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.
    · The knurled outer periphery allows the bolt to be easily turned by hand.
    [Applications]
    · Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

    Features

    ●Since it is a long type, it is convenient for attaching and detaching a hexagon socket head cap screw in a deep place.
    ●It is a convenient knurled finish for quick turning.

    Specification

    ●Input Drive(mm):9.5
    ●Set Contents:3H-03L, 04L, 05L, 06L, 07L, 08L, 10L, 12L
    ●Set Contents(piece):8

    Accessories

    ●Socket Holder
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat