Long Hexagonal Socket Set (with Holder) HH208L

Brand :
TONE
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
A manual long hexagonal socket ideal for tightening and loosening screws.
[Features]
· The socket holder (aluminum type) that allows the socket to be easily removed improves work efficiency.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Features
●Since it is a long type, it is convenient for attaching and detaching a hexagon socket head cap screw in a deep place.●It is a convenient knurled finish for quick turning.
Specification
●Input Drive(mm):6.35●Socket Contents:2H-2.5L, 03L, 04L, 05L, 06L, 07L, 08L, 10L
●Set Contents(piece):8