(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Broken Screw Removal Pliers BNP-175

Broken Screw Removal Pliers BNP-175

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of BNP-175

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    170
  • Main body: option
    Main Body
  • Maximum Opening Width(mm)
    38
  • Weight(g)
    140
Part Number
BNP-175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 848.13

HAND TOOLS 1 Piece(s) 12 Day(s) 10

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    170
  • Main body: option
    Main Body
  • Maximum Opening Width(mm)
    38
  • Weight(g)
    140

Product Description

Pliers ideal for maintenance such as removing smashed machine screws.
[Features]
· The gripping tip part has a V-groove structure.
· Easily grips small screws, round bars, pipes, bolts, nuts and the like with special shapes.
[Applications]
· Maintenance of machinery, automobiles, motorcycles, and bicycles.

Specifications of BNP-175

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    170
  • Main body: option
    Main Body
  • Maximum Opening Width(mm)
    38
  • Weight(g)
    140
Part Number
BNP-175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 848.13

HAND TOOLS 1 Piece(s) 12 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications