(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Point Hexagonal Socket Set (with Holder) HBH306

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of HBH306

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    3 mm / 4 mm / 5 mm / 6 mm / 8 mm / 10 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Hex Wrench Tip Shape
    Ballpoint
  • Trusco Code
    323-5041
  • Mass(g)
    300
  • Set Content 1
    Ball Point Hex Socket: 3BH-03, 3BH-04, 3BH-05, 3BH-06, 3BH-08, 3BH-10 / With Socket Holder
Part Number
HBH306
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,310.97

HANDTOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    10 mm / 5 mm / 6 mm / 8 mm / 4 mm / 3 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Hex Wrench Tip Shape
    Ballpoint
  • Trusco Code
    323-5041
  • Mass(g)
    300
  • Set Content 1
    Ball Point Hex Socket: 3BH-03, 3BH-04, 3BH-05, 3BH-06, 3BH-08, 3BH-10 / With Socket Holder

Product Description

An ideal ballpoint type socket wrench for places where straight work cannot be done.
[Features]
· The socket holder that allows the socket to be easily removed improves work efficiency.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of HBH306

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Hex for Hexagon socket head bolt
  • Width across flat dimension (S Measurement)
    3 mm / 4 mm / 5 mm / 6 mm / 8 mm / 10 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Hex Wrench Tip Shape
    Ballpoint
  • Trusco Code
    323-5041
  • Mass(g)
    300
  • Set Content 1
    Ball Point Hex Socket: 3BH-03, 3BH-04, 3BH-05, 3BH-06, 3BH-08, 3BH-10 / With Socket Holder
Part Number
HBH306
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,310.97

HANDTOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications