- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Hexagon Socket Set (Strong Type with Holder) HKH306
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of HKH306
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork/impact
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Socket shape
- Hex for Hexagon socket head bolt
-
- Width across flat dimension (S Measurement)
- 3 mm / 4 mm / 5 mm / 6 mm / 8 mm / 10 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Hex Wrench Tip Shape
- 6 Sq.
-
- Trusco Code
- 396-4469
-
- Mass(g)
- 300
-
- Set Content 1
- Hex Socket (Heavy-Duty Type): 3KH-03, 3KH-04, 3KH-05, 3KH-06, 3KH-08, 3KH-10 / With Socket Holder
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,029.00
|
TNE HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Product Description
Manual hex socket ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· Various strength-enhancing alloy elements are blended.
· Heat treatment is given to improve the alloy performance.
· High torque and toughness is achieved (tenacious and impact resistant).
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Specifications of HKH306
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork/impact
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 9.5
-
- Socket shape
- Hex for Hexagon socket head bolt
-
- Width across flat dimension (S Measurement)
- 3 mm / 4 mm / 5 mm / 6 mm / 8 mm / 10 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/8
-
- Hex Wrench Tip Shape
- 6 Sq.
-
- Trusco Code
- 396-4469
-
- Mass(g)
- 300
-
- Set Content 1
- Hex Socket (Heavy-Duty Type): 3KH-03, 3KH-04, 3KH-05, 3KH-06, 3KH-08, 3KH-10 / With Socket Holder
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,029.00
|
TNE HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It can be used for power tools such as impact wrenches.Specification
●Input Drive(mm):9.5
●Set Contents(piece):6
●SPQ(set):1Materials
●Structural SteelAccessories
●Socket Holder
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?