(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Socket 2HB

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 303.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2HB-04
2HB-05
2HB-06
2HB-07
2HB-08
2HB-10
2HB-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Mass
(g)

฿ 303.86

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1/8 in 36 810-9680 13 15

฿ 304.01

TNE HANDTOOL 1 Piece(s) 1 Day(s) 5/32 in 39 810-9681 13 16

฿ 304.63

TNE HANDTOOL 1 Piece(s) 1 Day(s) 3/16 in 44 810-9682 13 20

฿ 306.18

TNE HANDTOOL 1 Piece(s) 1 Day(s) 7/32 in 48 810-9683 15 30

฿ 306.80

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1/4 in 50 810-9684 15 34

฿ 329.52

TNE HANDTOOL 1 Piece(s) 1 Day(s) 5/16 in 53 810-9685 15 44

฿ 347.27

TNE HANDTOOL 1 Piece(s) 1 Day(s) 3/8 in 57 810-9686 18 61

Basic Specifications

Product Description

Socket wrench used for tightening and loosening imperial sized hexagon socket head cap screws and set screws.
[Features]
· Changed to a knurled type.
· The knurled outer periphery allows the bolt to be easily turned by hand.
[Applications]
· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

Part Number
2HB-04
2HB-05
2HB-06
2HB-07
2HB-08
2HB-10
2HB-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Mass
(g)

฿ 303.86

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1/8 in 36 810-9680 13 15

฿ 304.01

TNE HANDTOOL 1 Piece(s) 1 Day(s) 5/32 in 39 810-9681 13 16

฿ 304.63

TNE HANDTOOL 1 Piece(s) 1 Day(s) 3/16 in 44 810-9682 13 20

฿ 306.18

TNE HANDTOOL 1 Piece(s) 1 Day(s) 7/32 in 48 810-9683 15 30

฿ 306.80

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1/4 in 50 810-9684 15 34

฿ 329.52

TNE HANDTOOL 1 Piece(s) 1 Day(s) 5/16 in 53 810-9685 15 44

฿ 347.27

TNE HANDTOOL 1 Piece(s) 1 Day(s) 3/8 in 57 810-9686 18 61

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1