(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T-Type Flex Wrench (Square Type) TF-K

T-Type Flex Wrench (Square Type) TF-K

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,386.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
TF-10K
TF-12K
TF-14K
TF-17K
TF-19K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Mass
(g)

฿ 1,386.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 10 mm 320 369-9331 15 20 380

฿ 1,395.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 12 mm 320 369-9366 17.5 20 400

฿ 1,504.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 14 mm 322 369-9391 20 20 410

฿ 1,584.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 17 mm 350 369-9412 24 24 585

฿ 1,683.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 19 mm 351 369-9439 26 26 580

Basic Specifications

Product Description

T-type flex wrench with a flex mechanism at the tip.
[Features]
· T type handle allows smooth access to bolts and nuts for fastening and loosening work.
· Also used for complicated locations where the task cannot be done in a straight line.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Part Number
TF-10K
TF-12K
TF-14K
TF-17K
TF-19K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Mass
(g)

฿ 1,386.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 10 mm 320 369-9331 15 20 380

฿ 1,395.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 12 mm 320 369-9366 17.5 20 400

฿ 1,504.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 14 mm 322 369-9391 20 20 410

฿ 1,584.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 17 mm 350 369-9412 24 24 585

฿ 1,683.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 19 mm 351 369-9439 26 26 580

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flex T type wrench.
●The socket part is hexagonal shape.

Specification

●SPQ(piece):1