Deep Socket Set (12-point with Holder) HDL412

Caution
Product Description
12-piece socket set used for tightening and loosening hex bolts and nuts. Deep type. With a socket holder. Insertion angle: 12.7 mm, shape: double hex
[Features]
· Diagonal 12-sided design that makes it easy to access hexagon bolts and nuts.
· Reducing rattling when inserting bolts and nuts by minimizing the tolerance on opposite sides.
· Tightening efficiency is improved. ・Operability is good and work can be done safely.
· Because it is a long type, you can access hexagon bolts in deep, narrow spaces.
· Socket holder (aluminum type) for easy socket removal.
· The grip of the holder is made of resin (with steel balls).
[Application]
· Ideal for machine assembly, maintenance, automobile, motorcycle, bicycle maintenance.