- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of RDS20
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 5.5 ~ 8
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Grip Type
- Resin
-
- Width across flat dimension(mm)
- 6.35
-
- Weight(g)
- 970
-
- Set Content
- Ratchet Screwdriver (RD), Ratchet Stubby Screwdriver (RSD), Bit Holder (RDBH-060 <60 mm>, 140 <140 mm>, 210 <210 mm>), Screwdriver & Adapter Bit Set (BTPM10S), Hex Bit Set (BTH10S), Bit Holder (BTB12 2 pcs), Plastic Case
-
- Specifications
- Magnetic (Bit Holder), with PE Case
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 3,709.84
|
HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 6 / 8 / 5.5
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Grip Type
- Resin
-
- Width across flat dimension(mm)
- 6.35
-
- Weight(g)
- 970
-
- Set Content
- Ratchet Screwdriver (RD), Ratchet Stubby Screwdriver (RSD), Bit Holder (RDBH-060 <60 mm>, 140 <140 mm>, 210 <210 mm>), Screwdriver & Adapter Bit Set (BTPM10S), Hex Bit Set (BTH10S), Bit Holder (BTB12 2 pcs), Plastic Case
-
- Specifications
- Magnetic (Bit Holder), with PE Case
Product Description
A set of 2 types of handles, 3 sized replacement bit holders and 20 frequently used bits.
[Features]
· Left and right switching can be done by simply turning the change knob.
· The grip shape can be changed between 2 types according to the work.
· The bit holder has a one-touch bit release mechanism.
· Grip component of the screwdriver comes with a magazine that can store 6 bits.
[Applications]
· For maintenance of automobiles, motorcycles, bicycles, etc. and maintenance of industrial equipment, etc.
· Ideal for a wide range of maintenance work.
Specifications of RDS20
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 5.5 ~ 8
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Grip Type
- Resin
-
- Width across flat dimension(mm)
- 6.35
-
- Weight(g)
- 970
-
- Set Content
- Ratchet Screwdriver (RD), Ratchet Stubby Screwdriver (RSD), Bit Holder (RDBH-060 <60 mm>, 140 <140 mm>, 210 <210 mm>), Screwdriver & Adapter Bit Set (BTPM10S), Hex Bit Set (BTH10S), Bit Holder (BTB12 2 pcs), Plastic Case
-
- Specifications
- Magnetic (Bit Holder), with PE Case
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 3,709.84
|
HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?