(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Socket for Impact 8NV-L

Long Socket for Impact 8NV-L

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,613.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
8NV-19L
8NV-22L
8NV-24L
8NV-26L
8NV-27L
8NV-30L
8NV-32L
8NV-35L
8NV-36L
8NV-38L
8NV-41L
8NV-46L
8NV-50L
8NV-55L
8NV-60L
8NV-65L
8NV-70L
8NV-75L
8NV-77L
8NV-80L
8NV-85L
8NV-90L
8NV-95L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Mass
(g)

฿ 1,854.71

SOCKET WRENCH 1 Piece(s) 1 Day(s) 19 mm 100 810-9675 32 48 14 639

฿ 1,861.03

SOCKET WRENCH 1 Piece(s) 1 Day(s) 22 mm 100 810-9676 35 48 15 681

฿ 1,613.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 24 mm 100 356-7443 37 48 17 699

฿ 1,613.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 26 mm 100 356-7460 40 48 19 749

฿ 1,613.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 27 mm 100 356-7486 41.5 48 19 791

฿ 1,613.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 30 mm 100 356-7516 45.5 50 21 860

฿ 1,613.00

SOCKET WRENCH 1 Piece(s) 12 Day(s) 32 mm 100 356-7532 48 50 21 923

฿ 1,762.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 35 mm 100 356-7559 52 52 28 946

฿ 1,762.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 36 mm 100 356-7575 54 54 28 908

฿ 2,029.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 38 mm 100 361-6592 56 56 28 941

฿ 2,217.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 41 mm 100 356-7591 59 59 28 958

฿ 2,722.00

SOCKET WRENCH 1 Piece(s) 12 Day(s) 46 mm 100 356-7613 66 66 28 1098

฿ 3,356.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 50 mm 135 356-7630 74 74 30 1451

฿ 4,108.00

SOCKET WRENCH 1 Piece(s) 12 Day(s) 55 mm 135 356-7656 80 80 35 1668

฿ 4,999.00

SOCKET WRENCH 1 Piece(s) 12 Day(s) 60 mm 135 356-7681 86 86 43 1709

฿ 6,009.00

SOCKET WRENCH 1 Piece(s) 12 Day(s) 65 mm 135 387-6225 93 93 47 2251

฿ 7,326.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 70 mm 135 387-6250 100 100 49 2405

฿ 7,900.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 75 mm 135 387-6292 104 104 51 2428

฿ 11,810.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 77 mm 135 387-6322 107 107 55 2445

฿ 12,315.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 80 mm 135 387-6349 111 111 55 2556

฿ 12,820.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 85 mm 135 387-6365 118 118 58 2879

฿ 14,028.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 90 mm 135 387-6381 124 124 60 3074

฿ 16,047.00

฿ 10,684.09

SOCKET WRENCH 1 Piece(s) 1 Day(s) 95 mm 135 387-6403 130 130 60 3109

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1

Product Description

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· As it is a long type, it can be used to access hex bolts in deep and narrow places.
· It exerts power in tightening/loosening protruded bolt nuts.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Ideal for assembly and maintenance of large machines as well as automobile, motorcycle, and bicycle maintenance work.

Part Number
8NV-19L
8NV-22L
8NV-24L
8NV-26L
8NV-27L
8NV-30L
8NV-32L
8NV-35L
8NV-36L
8NV-38L
8NV-41L
8NV-46L
8NV-50L
8NV-55L
8NV-60L
8NV-65L
8NV-70L
8NV-75L
8NV-77L
8NV-80L
8NV-85L
8NV-90L
8NV-95L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Mass
(g)

฿ 1,854.71

SOCKET WRENCH 1 Piece(s) 1 Day(s) 19 mm 100 810-9675 32 48 14 639

฿ 1,861.03

SOCKET WRENCH 1 Piece(s) 1 Day(s) 22 mm 100 810-9676 35 48 15 681

฿ 1,613.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 24 mm 100 356-7443 37 48 17 699

฿ 1,613.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 26 mm 100 356-7460 40 48 19 749

฿ 1,613.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 27 mm 100 356-7486 41.5 48 19 791

฿ 1,613.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 30 mm 100 356-7516 45.5 50 21 860

฿ 1,613.00

SOCKET WRENCH 1 Piece(s) 12 Day(s) 32 mm 100 356-7532 48 50 21 923

฿ 1,762.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 35 mm 100 356-7559 52 52 28 946

฿ 1,762.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 36 mm 100 356-7575 54 54 28 908

฿ 2,029.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 38 mm 100 361-6592 56 56 28 941

฿ 2,217.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 41 mm 100 356-7591 59 59 28 958

฿ 2,722.00

SOCKET WRENCH 1 Piece(s) 12 Day(s) 46 mm 100 356-7613 66 66 28 1098

฿ 3,356.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 50 mm 135 356-7630 74 74 30 1451

฿ 4,108.00

SOCKET WRENCH 1 Piece(s) 12 Day(s) 55 mm 135 356-7656 80 80 35 1668

฿ 4,999.00

SOCKET WRENCH 1 Piece(s) 12 Day(s) 60 mm 135 356-7681 86 86 43 1709

฿ 6,009.00

SOCKET WRENCH 1 Piece(s) 12 Day(s) 65 mm 135 387-6225 93 93 47 2251

฿ 7,326.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 70 mm 135 387-6250 100 100 49 2405

฿ 7,900.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 75 mm 135 387-6292 104 104 51 2428

฿ 11,810.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 77 mm 135 387-6322 107 107 55 2445

฿ 12,315.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 80 mm 135 387-6349 111 111 55 2556

฿ 12,820.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 85 mm 135 387-6365 118 118 58 2879

฿ 14,028.00

SOCKET WRENCH 1 Piece(s) 1 Day(s) 90 mm 135 387-6381 124 124 60 3074

฿ 16,047.00

฿ 10,684.09

SOCKET WRENCH 1 Piece(s) 1 Day(s) 95 mm 135 387-6403 130 130 60 3109

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1