(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hexagonal Bit Socket for Impact Wrenches (Replaceable Type) 6AH

Hexagonal Bit Socket for Impact Wrenches (Replaceable Type) 6AH

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,279.37 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6AH-14H
6AH-17H
6AH-19H
6AH-22H
6AH-24H
6AH-27H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
Mass
(g)
Set Content 1

฿ 1,279.89

HEXAGON BIT SOCKET 1 Piece(s) 1 Day(s) 14 mm 387-6004 18.5 384 Socket: 6AH-S21 / Bit: BIT21-14

฿ 1,279.37

HEXAGON BIT SOCKET 1 Piece(s) 1 Day(s) 17 mm 387-6012 19.5 396 Socket: 6AH-S21 / Bit: BIT21-17

฿ 1,398.19

HEXAGON BIT SOCKET 1 Piece(s) 1 Day(s) 19 mm 387-6021 19.5 406 Socket: 6AH-S21 / Bit: BIT21-19

฿ 1,416.72

HEXAGON BIT SOCKET 1 Piece(s) 1 Day(s) 22 mm 387-6039 20 423 Socket: 6AH-S21 / Bit: BIT21-22

฿ 1,493.55

SOCKET WRENCH 1 Piece(s) 1 Day(s) 24 mm 387-6047 20 436 Socket: 6AH-S21 / Bit: BIT21-24

฿ 1,632.71

HEXAGON BIT SOCKET 1 Piece(s) 1 Day(s) 27 mm 387-6055 20 454 Socket: 6AH-S21 / Bit: BIT21-27

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Socket shape
    Hex for Hexagon socket head bolt
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    75

Product Description

Hex socket holder for impact tools for tightening and loosening hex socket bolts (heavy-duty type).
[Features]
· The tip bit can be replaced for use as it is a replacement type.
· Powerful type that can be used with impact wrenches and power tools.
· 19.0 mm drive.
· For impact wrenches and power tools.
· Use by inserting an impact hexagon bit.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery.

Part Number
6AH-14H
6AH-17H
6AH-19H
6AH-22H
6AH-24H
6AH-27H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Trusco Code Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
Mass
(g)
Set Content 1

฿ 1,279.89

HEXAGON BIT SOCKET 1 Piece(s) 1 Day(s) 14 mm 387-6004 18.5 384 Socket: 6AH-S21 / Bit: BIT21-14

฿ 1,279.37

HEXAGON BIT SOCKET 1 Piece(s) 1 Day(s) 17 mm 387-6012 19.5 396 Socket: 6AH-S21 / Bit: BIT21-17

฿ 1,398.19

HEXAGON BIT SOCKET 1 Piece(s) 1 Day(s) 19 mm 387-6021 19.5 406 Socket: 6AH-S21 / Bit: BIT21-19

฿ 1,416.72

HEXAGON BIT SOCKET 1 Piece(s) 1 Day(s) 22 mm 387-6039 20 423 Socket: 6AH-S21 / Bit: BIT21-22

฿ 1,493.55

SOCKET WRENCH 1 Piece(s) 1 Day(s) 24 mm 387-6047 20 436 Socket: 6AH-S21 / Bit: BIT21-24

฿ 1,632.71

HEXAGON BIT SOCKET 1 Piece(s) 1 Day(s) 27 mm 387-6055 20 454 Socket: 6AH-S21 / Bit: BIT21-27

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1