1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Riveter Separate Type

LOB HANDTOOL

Air Riveter Separate Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 97,038.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long stroke 19 mm (1.35 times compared to the manufacturer's previous model) Powerful riveter for blind rivets used for materials thickness from ø2.4 mm to ø4.8 mm.

[Features]
· Long stroke of 19 mm.
· Ultra-light compact head with a built in swivel mechanism that makes it easy to swing up and down and rotate left and right.
· Hydraulic oil is automatically supplied from the oil tank (oil must be replenished in the oil tank because if it runs out, air will be drawn in).
· Furthermore, ARV (with suction and discharge mechanism) are easy to work with types in which rivets do not fall out.
· The cut mandrels (shafts) are collected in the mandrel collector (025M collects in one location using the chute hose), allowing the worksite to be kept clean and safe

 
Part Number
ARV025M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 97,038.00

฿ 72,778.50

LOB HANDTOOL 1 Piece(s) 23 Day(s)

Loading...

  1. 1

Basic Information

Operating jaw(mm) Carbide, Medium Details Type Separate type, With suction & discharge mechanism Rivet Radial Range φ(mm) 2.4~4.8
Weight(g) 900 (Head only) JAN Code 4963202-036931 Features 1 Freely movable head for outstanding workability. Built-in swivel mechanism makes it possible to swivel up-down and left-right as desired.
Features 3 The hydraulic hose has an ample length of 2 m. It also has a small diameter, and is lightweight and soft. Features 4 Shockless and noiseless for comfortable work. Shockless function, reduces fatigue for working long durations. Also increases lifespan. Features 5 Hydraulic oil is automatically fed from the oil tank, and maintenance-free.
Features 6 A women-friendly compact head with as little as 900 g. Women with small hands can comfortably hold it and work for long hours without fatigue. Operating Air Pressure 0.49~0.59MPa

Please check the type/dimensions/specifications of the part ARV025M in the Air Riveter Separate Type series.