1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Riveter AR2000 Series

Air Riveter AR2000 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,946.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standout lightness. Resin has been adopted for the main unit to reduce weight.

[Features]
· Resin is used for the main unit to reduce weight.
· Small-diameter frame head used for facilitating work in narrow spaces.
· Soft grip, light switch convenient for continuous work and long hours.
· Shockless mechanism that mitigates shocks while riveting.
· Silencer built into the main unit for low work noise, kind to the environment

 
Part Number
AR2000HSALE
AR2000MSALE
AR2000SSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating jaw
(mm)
Rivet Radial Range φ
(mm)
Weight
(g)
JAN Code

฿ 48,458.34

฿ 39,096.19

HANDTOOL 1 Piece(s) 1 Day(s) Carbide, Large4.8–6.416004963202-045377

฿ 32,230.61

฿ 26,748.18

HANDTOOL 1 Piece(s) 1 Day(s) Carbide, Medium2.4~4.812004963202-045339

฿ 28,946.91

฿ 24,005.67

HANDTOOL 1 Piece(s) 1 Day(s) Small2.4–4.0 (4.0 is not possible with NSS or NST)11004963202-045292

Loading...

  1. 1

Basic Information

Details Type Standard Type Features 1 Speed Riveting: Riveting speed (especially return speed) has been dramatically improved, making for a smooth work flow. Features 3 Small-diameter frame head used for facilitating work in narrow spaces.
Features 4 Soft grip, light switch convenient for continuous work and long hours. Features 5 Shockless mechanism that mitigates shocks while riveting. Features 6 Silencer built into the main unit for low work noise, kind to the environment.
Operating Air Pressure 0.49~0.59MPa