1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Riveter AR2000-V Series (AR2000MV)

HANDTOOL

Air Riveter AR2000-V Series (AR2000MV)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standout lightness. Resin has been adopted for the main unit to reduce weight.

[Features]
· Ultra-lightweight energy saving vacuum type.
· Ultra-lightweight type that uses resin for the main unit.
· Vacuum can be switched between On and Off with a vacuum switch.
· Shockless mechanism that mitigates shocks while riveting.
· Silencer built into the main unit to quiet operation noises (approx. 77 dB)

 
Part Number
AR2000MV SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating jaw
(mm)
Rivet Radial Range φ
(mm)
Weight
(g)
JAN Code

฿ 46,181.67

฿ 34,289.89

HANDTOOL 1 Piece(s) 12 Day(s) Carbide, Medium2.4~4.813504963202-045452

Loading...

  1. 1

Basic Information

Type Other Related Accessory Details Type Ultra-Lightweight Energy Saving Vacuum Type Features 1 Speed Riveting: Riveting speed (especially return speed) has been dramatically improved, making for a smooth work flow.
Features 2 The rivet does not fall off. As the rivet is held by suction, it will not fall off in any direction, allowing the unit to be operated with one hand. Features 3 Vacuum cut. It helps to conserve energy because the vacuum cut is possible with one touch. Features 4 One-touch discharge: Discharge of waste shaft accumulated inside the tank can be performed with one touch, merely by rotating the tank cap.
Features 5 Eco-friendly. A built-in silencer is adopted to reduce the work noise to about 77 dB, making it Eco-friendly. Operating Air Pressure 0.49~0.59MPa

Please check the type/dimensions/specifications of the part AR2000MV in the Air Riveter AR2000-V Series series.

Products with similar specification

Part Number
AR2000HV
AR2000SV
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOperating jaw
(mm)
Rivet Radial Range φ
(mm)
Weight
(g)
JAN Code

฿ 63,731.67

1 Piece(s) 1 Day(s) Carbide, Large4.8–6.418004963202-045490

฿ 42,490.00

1 Piece(s) 1 Day(s) Small2.4–4.0 (4.0 is not possible with NSS or NST)12504963202-045414