- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 200MS
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 19
-
- Socket shape
- 6 Sq.
-
- Width across flat dimension (S Measurement)
- 26 mm / 29 mm / 32 mm / 35 mm / 38 mm / 41 mm / 46 mm / 50 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/4
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 24
-
- Trusco Code
- 116-2411
-
- Mass(g)
- 12100
-
- Set Content 1
- Socket (Hexagon): 6S-26, 6S-29, 6S-32, 6S-35, 6S-38, 6S-41, 6S-46, 6S-50 / Ratchet Handle: 471 / T-Shaped Slide Handle: 205 / Extension Bar: 610 (200 mm), 611 (400 mm) / Metal Case: MC200M
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 16,057.00
฿ 10,689.14
|
TNE HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 19
-
- Socket shape
- 6 Sq.
-
- Width across flat dimension (S Measurement)
- 32 mm / 38 mm / 50 mm / 35 mm / 46 mm / 29 mm / 41 mm / 26 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/4
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 24
-
- Trusco Code
- 116-2411
-
- Mass(g)
- 12100
-
- Set Content 1
- Socket (Hexagon): 6S-26, 6S-29, 6S-32, 6S-35, 6S-38, 6S-41, 6S-46, 6S-50 / Ratchet Handle: 471 / T-Shaped Slide Handle: 205 / Extension Bar: 610 (200 mm), 611 (400 mm) / Metal Case: MC200M
Product Description
Socket wrench set with 19.0 mm insertion.
[Features]
· Hex type.
· Ideal for industrial machinery and automobile maintenance.
· For manual use with 8 sockets and 4 handles.
· A standard set of socket wrenches with built-in hex sockets in a metal case.
[Applications]
· Ideal for the maintenance of large machinery, vehicles, civil engineering and plants.
Specifications of 200MS
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 19
-
- Socket shape
- 6 Sq.
-
- Width across flat dimension (S Measurement)
- 26 mm / 29 mm / 32 mm / 35 mm / 38 mm / 41 mm / 46 mm / 50 mm
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 3/4
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 24
-
- Trusco Code
- 116-2411
-
- Mass(g)
- 12100
-
- Set Content 1
- Socket (Hexagon): 6S-26, 6S-29, 6S-32, 6S-35, 6S-38, 6S-41, 6S-46, 6S-50 / Ratchet Handle: 471 / T-Shaped Slide Handle: 205 / Extension Bar: 610 (200 mm), 611 (400 mm) / Metal Case: MC200M
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 16,057.00
฿ 10,689.14
|
TNE HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a set most suitable for large machine maintenance, public works maintenance, and plant maintenance work.Specification
●Input Drive(mm):19.0
●Socket Contents:Hexagonal: 26, 29, 32, 35, 38, 41, 46, 50(mm)
●Handle Contents:Ratchet Handle(471), Sliding T-handle(205), Extension Bar(610: 200mm, 611: 400mm)
●Set Contents(piece):12
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?