- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 260
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 12.7
-
- Socket shape
- 12 Sq.
-
- Width across flat dimension (S Measurement)
- 1 in / 1-1/4 in / 1-1/8 in / 1-1/16 in / 1/2 in / 3/4 in / 5/8 in / 7/8 in / 7/16 in / 9/16 in / 11/16 in / 13/16 in / 15/16 in / 19/32 in / 25/32 in
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/2
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 20
-
- Trusco Code
- 116-1725
-
- Mass(g)
- 4500
-
- Set Content 1
- Socket (Double Hex): 4DB-14, 4DB-16, 4DB-18, 4DB-19, 4DB-20, 4DB-22, 4DB-24, 4DB-25, 4DB-26, 4DB-28, 4DB-30, 4DB-32, 4DB-34, 4DB-36, 4DB-40 / Ratchet Handle: 371 / Spinner Handle: 311 / T-Slide Handle: SL 40 / Extension Bar: 321 (150 mm) / Crossbar: 110 / Metal Case: MC713N
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 10,928.97
|
TNE HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 12.7
-
- Socket shape
- 12 Sq.
-
- Width across flat dimension (S Measurement)
- 1/2 in / 1-1/16 in / 5/8 in / 7/16 in / 1 in / 19/32 in / 1-1/8 in / 7/8 in / 1-1/4 in / 3/4 in / 25/32 in / 9/16 in / 13/16 in / 15/16 in / 11/16 in
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/2
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 20
-
- Trusco Code
- 116-1725
-
- Mass(g)
- 4500
-
- Set Content 1
- Socket (Double Hex): 4DB-14, 4DB-16, 4DB-18, 4DB-19, 4DB-20, 4DB-22, 4DB-24, 4DB-25, 4DB-26, 4DB-28, 4DB-30, 4DB-32, 4DB-34, 4DB-36, 4DB-40 / Ratchet Handle: 371 / Spinner Handle: 311 / T-Slide Handle: SL 40 / Extension Bar: 321 (150 mm) / Crossbar: 110 / Metal Case: MC713N
Product Description
Inch size socket wrench set with 12.7 mm insertion.
[Features]
· Ideal for industrial machinery and automobile maintenance.
· For manual operation.
· With 15 sockets and 4 handles.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· Uses a light and easy to carry resin case with emphasis on function and design.
[Applications]
· For maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
Specifications of 260
-
- Single Product/Set Classification
- Set Product
-
- Application
- For handwork
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 12.7
-
- Socket shape
- 12 Sq.
-
- Width across flat dimension (S Measurement)
- 1 in / 1-1/4 in / 1-1/8 in / 1-1/16 in / 1/2 in / 3/4 in / 5/8 in / 7/8 in / 7/16 in / 9/16 in / 11/16 in / 13/16 in / 15/16 in / 19/32 in / 25/32 in
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/2
-
- Ratchet Mechanism
- Claw catch method
-
- Number of Ratchet Teeth
- 20
-
- Trusco Code
- 116-1725
-
- Mass(g)
- 4500
-
- Set Content 1
- Socket (Double Hex): 4DB-14, 4DB-16, 4DB-18, 4DB-19, 4DB-20, 4DB-22, 4DB-24, 4DB-25, 4DB-26, 4DB-28, 4DB-30, 4DB-32, 4DB-34, 4DB-36, 4DB-40 / Ratchet Handle: 371 / Spinner Handle: 311 / T-Slide Handle: SL 40 / Extension Bar: 321 (150 mm) / Crossbar: 110 / Metal Case: MC713N
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 10,928.97
|
TNE HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Highly selected tools required in maintenance such as of industrial machinery and automobiles.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?