Socket Set (6-point, with Holder) HS312

Brand :
TONE

Caution

    Product Description

    12-piece socket set used for tightening and loosening hex bolts and nuts. With a socket holder. Insertion angle: 9.5 mm, shape: hexagon
    [Features]
    · Securely access hexagon bolts and nuts. Hexagonal design.
    · There is little rattling, tightening efficiency is improved, and operability is good and safe work is possible.
    · Socket holder (aluminum type) for easy socket removal.
    · The grip of the holder is made of resin (with steel balls).
    · Drive: 9.5 mm.
    [Application]
    · Convenient for machine assembly / maintenance / maintenance of automobiles / motorcycles / bicycles.

    Features

    ●Highly selected tools required in maintenance such as of industrial machinery and automobiles.

    Specification

    ●Input Drive(mm):9.5
    ●Socket Contents:3S-8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19
    ●Set Contents(piece):12

    Materials

    ●Contents: For structure steel

    Accessories

    ●Socket Holder(aluminum type)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Socket Set (6-point, with Holder) HS312 | TONE | MISUMI Thailand