(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flare Ring Roller

Flare Ring Roller

You can add up to 6 items to the comparison list.

Loading...

Specifications of HFR45

  • Product Type
    Flaring Tool
  • Flare Type
    45°
  • JAN Code
    4963202-035286
  • Weight(g)
    40
Part Number
HFR45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 520.34

LOB HANDTOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Flaring Tool
  • Flare Type
    45°
  • JAN Code
    4963202-035286
  • Weight(g)
    40

Product Description

[Features]
· Flare Type: 45°

Specifications of HFR45

  • Product Type
    Flaring Tool
  • Flare Type
    45°
  • JAN Code
    4963202-035286
  • Weight(g)
    40
Part Number
HFR45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 520.34

LOB HANDTOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1