- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Manual Hydraulic Flanging Tool
Specifications of TTH20
-
- Product Type
- Flaring Tool (New Coolant Type)
-
- Applicable Pipe Outer Diameter (millimeters)
- Flexible Tubes: 13 / 20
-
- Applicable Pipe Outer Diameter (inches)
- General Refrigerant Pipe Copper Tubes: 1/2 / 3/4 3/4 / 5/8, Flexible Tubes: 1/2
-
- Scale Type
- For Inch
-
- Details Type
- For both Flaring and Flanging
-
- Applicable Pipe Size
- General Refrigerant Pipe Copper Tubes and Flexible Tubes
-
- Flare Type
- 45°
-
- Nominal Size
- General Refrigerant Pipe Copper Tubes: 1/2 inch, 5/8 inch, Flexible Tubes: 1/2 inch (13 mm), 3/4 inch (20 mm)
-
- Flaring Quantity
- Flexible Tubes: 3 Threads
-
- JAN Code
- 4963202-027274
-
- Weight(g)
- 3740
-
- Set Content
- HY20 (Oil Pressure Yoke), FTH20G (Gauge), HFR45 (Flare Ring/Roller), HTR13/HTR20 (Flanging Roller)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 23,689.75
฿ 22,720.84
|
LOB HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Type
- Flaring Tool (New Coolant Type)
-
- Applicable Pipe Outer Diameter (millimeters)
- 20 / Flexible Tubes: 13
-
- Applicable Pipe Outer Diameter (inches)
- General Refrigerant Pipe Copper Tubes: 1/2 / 5/8, Flexible Tubes: 1/2 / 3/4 3/4
-
- Scale Type
- For Inch
-
- Details Type
- For both Flaring and Flanging
-
- Applicable Pipe Size
- General Refrigerant Pipe Copper Tubes and Flexible Tubes
-
- Flare Type
- 45°
-
- Nominal Size
- General Refrigerant Pipe Copper Tubes: 1/2 inch, 5/8 inch, Flexible Tubes: 1/2 inch (13 mm), 3/4 inch (20 mm)
-
- Flaring Quantity
- Flexible Tubes: 3 Threads
-
- JAN Code
- 4963202-027274
-
- Weight(g)
- 3740
-
- Set Content
- HY20 (Oil Pressure Yoke), FTH20G (Gauge), HFR45 (Flare Ring/Roller), HTR13/HTR20 (Flanging Roller)
Product Description
Single action with hydraulic power
Specifications of TTH20
-
- Product Type
- Flaring Tool (New Coolant Type)
-
- Applicable Pipe Outer Diameter (millimeters)
- Flexible Tubes: 13 / 20
-
- Applicable Pipe Outer Diameter (inches)
- General Refrigerant Pipe Copper Tubes: 1/2 / 3/4 3/4 / 5/8, Flexible Tubes: 1/2
-
- Scale Type
- For Inch
-
- Details Type
- For both Flaring and Flanging
-
- Applicable Pipe Size
- General Refrigerant Pipe Copper Tubes and Flexible Tubes
-
- Flare Type
- 45°
-
- Nominal Size
- General Refrigerant Pipe Copper Tubes: 1/2 inch, 5/8 inch, Flexible Tubes: 1/2 inch (13 mm), 3/4 inch (20 mm)
-
- Flaring Quantity
- Flexible Tubes: 3 Threads
-
- JAN Code
- 4963202-027274
-
- Weight(g)
- 3740
-
- Set Content
- HY20 (Oil Pressure Yoke), FTH20G (Gauge), HFR45 (Flare Ring/Roller), HTR13/HTR20 (Flanging Roller)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 23,689.75
฿ 22,720.84
|
LOB HANDTOOL
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?