(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tool set TSA3331

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSA3331

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    433×220×240
  • Set Content(Point)
    63
  • Case color
    Red
  • Insertion Angle(mm)
    9.5
  • Mass(g)
    13900
  • Product Type
    For Auto Mechanic
  • Cardboard dimensions(W×D×Hmm)
    470×240×405
  • Case Weight(g)
    6400
  • Supplementary explanation
    With tray. Case only can also be purchased.
  • Set Content 1
    Sockets (6-point): 3S-08, 10, 12, 13, 14, 17, 19, 21, 22
  • Set Content 2
    Deep Socket: 3S-08L, 10L, 12L, 14, L
  • Set Content 3
    Plug Socket (Hexagonal with Magnet): 3P-16S, 20.8S
  • Set Content 4
    Ratchet Handle (Holder Type): RH30K
  • Set Content 5
    Extension Bar: 305 (75 mm), 306 (150 mm)
  • Set Content 6
    Swiveling extension bar: EX31-300 (300 mm)
  • Set Content 7
    Ball joint: BJ30
  • Set Content 8
    Long Wrench Set: 45M (LS-5.507, 0810, 1012, 1113, 1214, 1417)
  • Set Content 9
    Long Mechanic Offset Wrench (45°×10°): M44-0810, 1012, 1214, 1417, 1921, 2224
  • Set Content 10
    Short Offset Wrench (45°): M46-1012
  • Set Content 11
    Long Offset Wrench (15°): M15-1012, 1417
  • Set Content 12
    Flare nut wrench: M26-1012
  • Set Content 13
    Monkey Wrench (gradated): MW-300
  • Set Content 14
    Combination Pliers: CP-200
  • Set Content 15
    Longnose pliers: RP-150
  • Set Content 16
    Heavy Duty Nippers: KN-150
  • Set Content 17
    Power Screwdriver (Through): PMD-075, 100, PPD-001, 002, 003
  • Set Content 18
    Power Stubby Screwdriver: PSD, M2, P2
  • Set Content 19
    Through Type Screwdriver: YMD-150
  • Set Content 20
    Black Shaft Hammer: BH-10 (1 Pound)
  • Set Content 21
    Brake Shoe Tool: BST-110
  • Set Content 22
    Flat chisel: FC165 (19×165 mm)
  • Set Content 23
    Center Punch: CP125 (125 mm)
  • Set Content 24
    Stainless Steel Scraper: SSC-22
  • Set Content 25
    Long Ball Point L Type Wrench Set: BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)
  • Set Content 26
    Tool case: BX331
Part Number
TSA3331 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Set Content 26

฿ 32,887.74

฿ 19,946.41

TNE HANDTOOL 1 Piece(s) 19 Day(s) Red Tool case: BX331

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    433×220×240
  • Set Content(Point)
    63
  • Insertion Angle(mm)
    9.5
  • Mass(g)
    13900
  • Product Type
    For Auto Mechanic
  • Cardboard dimensions(W×D×Hmm)
    470×240×405
  • Case Weight(g)
    6400
  • Supplementary explanation
    With tray. Case only can also be purchased.
  • Set Content 1
    Sockets (6-point): 3S-08, 10, 12, 13, 14, 17, 19, 21, 22
  • Set Content 2
    Deep Socket: 3S-08L, 10L, 12L, 14, L
  • Set Content 3
    Plug Socket (Hexagonal with Magnet): 3P-16S, 20.8S
  • Set Content 4
    Ratchet Handle (Holder Type): RH30K
  • Set Content 5
    Extension Bar: 305 (75 mm), 306 (150 mm)
  • Set Content 6
    Swiveling extension bar: EX31-300 (300 mm)
  • Set Content 7
    Ball joint: BJ30
  • Set Content 8
    Long Wrench Set: 45M (LS-5.507, 0810, 1012, 1113, 1214, 1417)
  • Set Content 9
    Long Mechanic Offset Wrench (45°×10°): M44-0810, 1012, 1214, 1417, 1921, 2224
  • Set Content 10
    Short Offset Wrench (45°): M46-1012
  • Set Content 11
    Long Offset Wrench (15°): M15-1012, 1417
  • Set Content 12
    Flare nut wrench: M26-1012
  • Set Content 13
    Monkey Wrench (gradated): MW-300
  • Set Content 14
    Combination Pliers: CP-200
  • Set Content 15
    Longnose pliers: RP-150
  • Set Content 16
    Heavy Duty Nippers: KN-150
  • Set Content 17
    Power Screwdriver (Through): PMD-075, 100, PPD-001, 002, 003
  • Set Content 18
    Power Stubby Screwdriver: PSD, M2, P2
  • Set Content 19
    Through Type Screwdriver: YMD-150
  • Set Content 20
    Black Shaft Hammer: BH-10 (1 Pound)
  • Set Content 21
    Brake Shoe Tool: BST-110
  • Set Content 22
    Flat chisel: FC165 (19×165 mm)
  • Set Content 23
    Center Punch: CP125 (125 mm)
  • Set Content 24
    Stainless Steel Scraper: SSC-22
  • Set Content 25
    Long Ball Point L Type Wrench Set: BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)

Product Description

V type 3-tier double-opening metal case.
[Features]
· Tool set that adopts a flat top and V shape 3-level dual opening tool case.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· It has an excellent storage capacity and work efficiency while compact.
· Adopts a tough satin tray.
· Metal case comes in 3 colors.
[Applications]
· For assembly of automobiles, motorcycles, bicycles, etc., and maintenance of industrial machinery.
· Ideal for offsite repair work.

Specifications of TSA3331

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    433×220×240
  • Set Content(Point)
    63
  • Case color
    Red
  • Insertion Angle(mm)
    9.5
  • Mass(g)
    13900
  • Product Type
    For Auto Mechanic
  • Cardboard dimensions(W×D×Hmm)
    470×240×405
  • Case Weight(g)
    6400
  • Supplementary explanation
    With tray. Case only can also be purchased.
  • Set Content 1
    Sockets (6-point): 3S-08, 10, 12, 13, 14, 17, 19, 21, 22
  • Set Content 2
    Deep Socket: 3S-08L, 10L, 12L, 14, L
  • Set Content 3
    Plug Socket (Hexagonal with Magnet): 3P-16S, 20.8S
  • Set Content 4
    Ratchet Handle (Holder Type): RH30K
  • Set Content 5
    Extension Bar: 305 (75 mm), 306 (150 mm)
  • Set Content 6
    Swiveling extension bar: EX31-300 (300 mm)
  • Set Content 7
    Ball joint: BJ30
  • Set Content 8
    Long Wrench Set: 45M (LS-5.507, 0810, 1012, 1113, 1214, 1417)
  • Set Content 9
    Long Mechanic Offset Wrench (45°×10°): M44-0810, 1012, 1214, 1417, 1921, 2224
  • Set Content 10
    Short Offset Wrench (45°): M46-1012
  • Set Content 11
    Long Offset Wrench (15°): M15-1012, 1417
  • Set Content 12
    Flare nut wrench: M26-1012
  • Set Content 13
    Monkey Wrench (gradated): MW-300
  • Set Content 14
    Combination Pliers: CP-200
  • Set Content 15
    Longnose pliers: RP-150
  • Set Content 16
    Heavy Duty Nippers: KN-150
  • Set Content 17
    Power Screwdriver (Through): PMD-075, 100, PPD-001, 002, 003
  • Set Content 18
    Power Stubby Screwdriver: PSD, M2, P2
  • Set Content 19
    Through Type Screwdriver: YMD-150
  • Set Content 20
    Black Shaft Hammer: BH-10 (1 Pound)
  • Set Content 21
    Brake Shoe Tool: BST-110
  • Set Content 22
    Flat chisel: FC165 (19×165 mm)
  • Set Content 23
    Center Punch: CP125 (125 mm)
  • Set Content 24
    Stainless Steel Scraper: SSC-22
  • Set Content 25
    Long Ball Point L Type Wrench Set: BL900 (BL-1.5, 02, 2.5, 03, 04, 05, 06, 08, 10)
  • Set Content 26
    Tool case: BX331
Part Number
TSA3331 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Set Content 26

฿ 32,887.74

฿ 19,946.41

TNE HANDTOOL 1 Piece(s) 19 Day(s) Red Tool case: BX331

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1