(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool set TSA3309

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 27,332.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
TSA3309 SALE
TSA3309BK SALE
TSA3309SV SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Set Content 18

฿ 27,332.90

฿ 13,819.51

TNE HANDTOOL 1 Piece(s) 1 Day(s) Red Tool case: BX331

฿ 27,332.90

฿ 16,582.87

TNE HANDTOOL 1 Piece(s) 12 Day(s) Matte Black Tool case: BX331BK

฿ 27,332.90

฿ 16,582.87

TNE HANDTOOL 1 Piece(s) 12 Day(s) Silver Tool case: BX331SV

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    433×220×240
  • Set Content(Point)
    54
  • Insertion Angle(mm)
    9.5
  • Mass(g)
    11500
  • Product Type
    For Auto Mechanic
  • Cardboard dimensions(W×D×Hmm)
    470×240×405
  • Case Weight(g)
    6400
  • Supplementary explanation
    With tray. Case only can also be purchased.
  • Set Content 1
    Sockets (6-point): 3S-08, 10, 12, 13, 14, 17, 19
  • Set Content 2
    Deep Socket: 3S-10L, 12L, 14L
  • Set Content 3
    Ratchet Handle (Holder Type): RH33K
  • Set Content 4
    Extension Bar: 305 (75 mm), 306 (150 mm)
  • Set Content 5
    Ball joint: BJ30
  • Set Content 6
    Long Wrench: LS-0810, 1012, 1113, 1214, 1417
  • Set Content 7
    Long Mechanic Offset Wrench (45°×10°): M44-0810, 1012, 1214, 1417, 1719, 2224
  • Set Content 8
    Monkey Wrench (gradated): MW-250
  • Set Content 9
    Combination Pliers: CP-200
  • Set Content 10
    Longnose pliers: RP-150G
  • Set Content 11
    Heavy Duty Nippers: KN-150G
  • Set Content 12
    Power Screwdriver (Through): PMD-075, 100, PPD-001, 002, 003
  • Set Content 13
    Power Stubby Screwdriver: PSD, M2, PSD-P2
  • Set Content 14
    Long Ball Point L Type Wrench Set: BPLT90 (1.5, 2, 2.5, 3, 4, 5, 6, 8, 10)
  • Set Content 15
    Combination Hammer: BHC-10 (1 Pound)
  • Set Content 16
    Magnet Hand (Telescopic): MGH1-A
  • Set Content 17
    Bit Ratchet Set: Bit Ratchet (+)2, 3 (HEX) 4, 5, 6

Product Description

9.5 mm sq. drive handle and 54-piece portable tool set.
[Features]
· For auto mechanics. Enhanced contents/case type. V type 3-tier double-opening metal case.
· Tool case that adopts a flat top and V shape 3-level dual opening structure.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· It has an excellent storage capacity and work efficiency while compact.
· Adopts a tough satin tray. Metal case can be selected from 3 colors.
[Applications]
· Ideal for assembly of automobiles, motorcycles, bicycles, etc., and maintenance of industrial machinery.
· Ideal for offsite repair work.

Part Number
TSA3309 SALE
TSA3309BK SALE
TSA3309SV SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case color Set Content 18

฿ 27,332.90

฿ 13,819.51

TNE HANDTOOL 1 Piece(s) 1 Day(s) Red Tool case: BX331

฿ 27,332.90

฿ 16,582.87

TNE HANDTOOL 1 Piece(s) 12 Day(s) Matte Black Tool case: BX331BK

฿ 27,332.90

฿ 16,582.87

TNE HANDTOOL 1 Piece(s) 12 Day(s) Silver Tool case: BX331SV

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1