- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of SU351
-
- Tool set and tool box only
- Tool set
-
- Tool set type
- Double open portable type
-
- Case Size (Frontage x Depth x Height)(mm)
- 360×180×210
-
- Set Content(Point)
- 44
-
- Case color
- Silver
-
- Insertion Angle(mm)
- 9.5
-
- Mass(g)
- 9900
-
- Cardboard dimensions(W×D×Hmm)
- 422×217×360
-
- Case Weight(g)
- 4300
-
- Supplementary explanation
- Comes with all-stainless steel trays for socket wrench and combination spanner. The case is also sold separately.
-
- Set Content 1
- SUS Socket (Hexagonal): S3S-08, 10, 12, 13, 14, 17, 19, 21, 22, 24
-
- Set Content 2
- SUS Ratchet Handle: SRH31
-
- Set Content 3
- SUS Extension Bar: SEX30-075 (75 mm), 150 (150 mm)
-
- Set Content 4
- SUS Long Ball-Point L-Shaped Wrench: SBL-2.5, 03, 04, 05, 06, 08, 10
-
- Set Content 5
- SUS Combination Wrench: SMS-08, 10, 12, 13, 14, 17, 19, 21, 22, 24
-
- Set Content 6
- SUS Pliers: SCT-175
-
- Set Content 7
- SUS Long Nose Pliers: SRP-150
-
- Set Content 8
- SUS Nipper: SKN-150
-
- Set Content 9
- SUS Combination Pliers: SCP-150
-
- Set Content 10
- SUS Screwdriver: SMD-075, 100, 150, SPD-001, 002, 003
-
- Set Content 11
- SUS Stubby Screwdriver: SSSD-M2, P2
-
- Set Content 12
- SUS Hammer: SH-10
-
- Set Content 13
- SUS Metal Case (with internal tray): 2275
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 83,402.20
฿ 57,480.80
|
TNE HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Tool set and tool box only
- Tool set
-
- Tool set type
- Double open portable type
-
- Case Size (Frontage x Depth x Height)(mm)
- 360×180×210
-
- Set Content(Point)
- 44
-
- Case color
- Silver
-
- Insertion Angle(mm)
- 9.5
-
- Mass(g)
- 9900
-
- Cardboard dimensions(W×D×Hmm)
- 422×217×360
-
- Case Weight(g)
- 4300
-
- Supplementary explanation
- Comes with all-stainless steel trays for socket wrench and combination spanner. The case is also sold separately.
-
- Set Content 1
- SUS Socket (Hexagonal): S3S-08, 10, 12, 13, 14, 17, 19, 21, 22, 24
-
- Set Content 2
- SUS Ratchet Handle: SRH31
-
- Set Content 3
- SUS Extension Bar: SEX30-075 (75 mm), 150 (150 mm)
-
- Set Content 4
- SUS Long Ball-Point L-Shaped Wrench: SBL-2.5, 03, 04, 05, 06, 08, 10
-
- Set Content 5
- SUS Combination Wrench: SMS-08, 10, 12, 13, 14, 17, 19, 21, 22, 24
-
- Set Content 6
- SUS Pliers: SCT-175
-
- Set Content 7
- SUS Long Nose Pliers: SRP-150
-
- Set Content 8
- SUS Nipper: SKN-150
-
- Set Content 9
- SUS Combination Pliers: SCP-150
-
- Set Content 10
- SUS Screwdriver: SMD-075, 100, 150, SPD-001, 002, 003
-
- Set Content 11
- SUS Stubby Screwdriver: SSSD-M2, P2
-
- Set Content 12
- SUS Hammer: SH-10
-
- Set Content 13
- SUS Metal Case (with internal tray): 2275
Product Description
All stainless steel, 9.5 sq high-quality complete tool set.
[Features]
· Entirely made from stainless steel.
· The entire socket wrench tray is also made of stainless steel.
· Compact all-stainless steel type. Store in a tool case.
[Applications]
· Ideal for food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development.
· Ideal for places that use stainless steel bolts and nuts such as plants, waterproofing work, plumbing and cleaning equipment.
Specifications of SU351
-
- Tool set and tool box only
- Tool set
-
- Tool set type
- Double open portable type
-
- Case Size (Frontage x Depth x Height)(mm)
- 360×180×210
-
- Set Content(Point)
- 44
-
- Case color
- Silver
-
- Insertion Angle(mm)
- 9.5
-
- Mass(g)
- 9900
-
- Cardboard dimensions(W×D×Hmm)
- 422×217×360
-
- Case Weight(g)
- 4300
-
- Supplementary explanation
- Comes with all-stainless steel trays for socket wrench and combination spanner. The case is also sold separately.
-
- Set Content 1
- SUS Socket (Hexagonal): S3S-08, 10, 12, 13, 14, 17, 19, 21, 22, 24
-
- Set Content 2
- SUS Ratchet Handle: SRH31
-
- Set Content 3
- SUS Extension Bar: SEX30-075 (75 mm), 150 (150 mm)
-
- Set Content 4
- SUS Long Ball-Point L-Shaped Wrench: SBL-2.5, 03, 04, 05, 06, 08, 10
-
- Set Content 5
- SUS Combination Wrench: SMS-08, 10, 12, 13, 14, 17, 19, 21, 22, 24
-
- Set Content 6
- SUS Pliers: SCT-175
-
- Set Content 7
- SUS Long Nose Pliers: SRP-150
-
- Set Content 8
- SUS Nipper: SKN-150
-
- Set Content 9
- SUS Combination Pliers: SCP-150
-
- Set Content 10
- SUS Screwdriver: SMD-075, 100, 150, SPD-001, 002, 003
-
- Set Content 11
- SUS Stubby Screwdriver: SSSD-M2, P2
-
- Set Content 12
- SUS Hammer: SH-10
-
- Set Content 13
- SUS Metal Case (with internal tray): 2275
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 83,402.20
฿ 57,480.80
|
TNE HANDTOOL
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A set of all stainless steel type.Specification
●Case Color:Silver
●Case Dimension(mm)W x D x H:360 x 180 x 210
●Set Contents(piece):44
●SPQ(set):1Materials
●Martensite Stainless Steel, Austenite Stainless Steel, Precipitation Hardening stainless Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?