(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Socket Wrench, Socket Set (Double Hex, With Holder) HD412

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of HD412

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    10 mm / 11 mm / 12 mm / 13 mm / 14 mm / 15 mm / 16 mm / 17 mm / 18 mm / 19 mm / 20 mm / 21 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Trusco Code
    396-4434
  • Mass(g)
    900
  • Set Content 1
    4D-10, 4D-11, 4D-12, 4D-13, 4D-14, 4D-15, 4D-16, 4D-17, 4D-18, 4D-19, 4D-20, 4D-21 / with socket holder
Part Number
HD412
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,960.00

TNE HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

Product Description

12-piece socket hand tool set for tightening/loosening hexagonal bolts/nuts.
[Features]
· Insertion angle: 12.7 mm, shape: double hex (with socket holder).
· Double hexagonal subtense design which can easily access hex bolts and nuts.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased, increasing tightening efficiency.
· With good and safe operability.
· A socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of HD412

  • Single Product/Set Classification
    Set Product
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Width across flat dimension (S Measurement)
    10 mm / 11 mm / 12 mm / 13 mm / 14 mm / 15 mm / 16 mm / 17 mm / 18 mm / 19 mm / 20 mm / 21 mm
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Trusco Code
    396-4434
  • Mass(g)
    900
  • Set Content 1
    4D-10, 4D-11, 4D-12, 4D-13, 4D-14, 4D-15, 4D-16, 4D-17, 4D-18, 4D-19, 4D-20, 4D-21 / with socket holder
Part Number
HD412
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,960.00

TNE HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Highly selected tools required in maintenance such as of industrial machinery and automobiles.

Specification

●Input Drive(mm):12.7
●Socket Contents:4D-10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21
●Set Contents(piece):12

Materials

●Contents: For structure steel

Accessories

●Socket Holder(aluminum type)