Socket Wrench, Socket Set (Double Hex, With Holder) HD410

Brand :
TONE

Caution

    Product Description

    Socket set for used for tightening/loosening hexagonal bolts/nuts.
    [Features]
    · Double hexagonal subtense design which can easily access hex bolts and nuts.
    · By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased.
    · Increases tightening efficiency, improves operability, and enables safe work.
    · A socket holder (aluminum type) that allows the socket to be easily removed.
    · The holder grip is made of resin (with steel ball).
    [Applications]
    · Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

    Features

    ●Highly selected tools required in maintenance such as of industrial machinery and automobiles.

    Specification

    ●Input Drive(mm):12.7
    ●Socket Contents:4D-08, 10, 12, 13, 14, 17, 19, 21, 22, 24
    ●Set Contents(piece):10

    Materials

    ●Contents: For structure steel

    Accessories

    ●Socket Holder(aluminum type)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat