(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightweight body and light sharpness realize comfortable working. Sharply reduces chip scatter with strong multi-surface brazing.
Part Number |
---|
B230 |
B255 |
K230 |
K255 |
KK230 |
KK255 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Number of flutes (P) | Details Type | Angle of Included Tip | JAN Code | Mass (g) | Ridges and rice fields | Embankment/Roadside | River Weeds | Woodland Weeding |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,506.70 | LOB AIRELECTORICTOOL | 1 Piece(s) | 31 Day(s) | 230 | 36 | Lightweight type | - | 4963202-071413 | 460 | Applicable | Applicable | Applicable | Optimal | ||
฿ 1,509.74 | LOB AIRELECTORICTOOL | 1 Piece(s) | 31 Day(s) | 255 | 40 | Lightweight type | - | 4963202-071451 | 480 | Applicable | Applicable | Applicable | Optimal | ||
฿ 1,030.30 | LOB AIRELECTORICTOOL | 1 Piece(s) | 31 Day(s) | 230 | 36 | Standard Type | 45° | 4963202-071253 | 460 | Optimal | Optimal | Optimal | Applicable | ||
฿ 1,048.49 | LOB AIRELECTORICTOOL | 1 Piece(s) | 31 Day(s) | 255 | 40 | Standard Type | 45° | 4963202-071291 | 580 | Optimal | Optimal | Optimal | Applicable | ||
฿ 1,030.30 | LOB AIRELECTORICTOOL | 1 Piece(s) | 31 Day(s) | 230 | 36 | Lightweight type | 45° | 4963202-037662 | 460 | Optimal | Optimal | Optimal | Applicable | ||
฿ 1,048.49 | LOB AIRELECTORICTOOL | 1 Piece(s) | 31 Day(s) | 255 | 40 | Lightweight type | 45° | 4963202-037709 | 580 | Optimal | Optimal | Optimal | Applicable |
Loading...
Chip | Diamond | Tip thickness(mm) | 2 | Hole Diameter(mm) | 25.4 |
---|---|---|---|---|---|
Grass/Lawn | Applicable |
How can we improve?
How can we improve?