(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sockets (12-point) 4DB

Sockets (12-point) 4DB

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 216.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4DB-10
4DB-11
4DB-12
4DB-14
4DB-16
4DB-18
4DB-19
4DB-20
4DB-22
4DB-24
4DB-25
4DB-26
4DB-28
4DB-30
4DB-32
4DB-34
4DB-36
4DB-38
4DB-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Width across flat dimension (S Measurement)
(inch)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)

฿ 216.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 5/16 in 35 - 369-6189 12.3 22 9 7 40

฿ 216.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 11/32 in 35 - 369-6197 13.5 22 9 7 45

฿ 216.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 3/8 in 35 - 369-6201 14.1 22 9 8 50

฿ 216.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 7/16 in 35 - 369-6219 16.2 22 10 9 50

฿ 230.00

TNE HANDTOOL 1 Piece(s) 12 Day(s) 1/2 in 35 - 369-6227 18.5 22 10 11 50

฿ 230.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 9/16 in 35 - 369-6235 20.6 22 12 11 50

฿ 230.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 19/32 in 35 - 369-6243 22 22 12 11 65

฿ 230.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 5/8 in 36 - 369-6251 23 23 12 14 65

฿ 243.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 11/16 in 37 - 369-6260 24 24 13 14 65

฿ 243.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 3/4 in 38 - 369-6278 26 26 14 16 70

฿ 248.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 25/32 in 38 - 369-6286 28 28 14 16 90

฿ 248.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 13/16 in 39 - 369-6294 29 29 15 18 95

฿ 248.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 7/8 in 40 - 369-6308 30 30 15 18 105

฿ 258.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 15/16 in 41 - 369-6316 33 33 17 20 130

฿ 282.00

TNE HANDTOOL 1 Piece(s) 12 Day(s) 1 in 43.5 - 369-6324 34 34 19 22 130

฿ 366.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1-1/16 in 43.5 - 369-6332 36 36 19 22 145

฿ 420.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1-1/8 in - 1-1/8 369-6341 39 39 19 22 160

฿ 460.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1-3/16 in 47 - 369-6359 40 40 21 25 200

฿ 460.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1-1/4 in 47 - 369-6367 43 43 21 25 200

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Product Description

Socket for manual socket wrench that's ideal for tightening/loosening inch-sized bolts and nuts.
[Features]
· 12.7 mm drive / double hex type.
· It can be used for tightening inch-size hex bolts and nuts.
· Double hexagonal subtense shape provides good inset.
· Available in abundant sizes.
[Applications]
· Ideal for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

Part Number
4DB-10
4DB-11
4DB-12
4DB-14
4DB-16
4DB-18
4DB-19
4DB-20
4DB-22
4DB-24
4DB-25
4DB-26
4DB-28
4DB-30
4DB-32
4DB-34
4DB-36
4DB-38
4DB-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Width across flat dimension (S Measurement)
(inch)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)

฿ 216.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 5/16 in 35 - 369-6189 12.3 22 9 7 40

฿ 216.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 11/32 in 35 - 369-6197 13.5 22 9 7 45

฿ 216.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 3/8 in 35 - 369-6201 14.1 22 9 8 50

฿ 216.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 7/16 in 35 - 369-6219 16.2 22 10 9 50

฿ 230.00

TNE HANDTOOL 1 Piece(s) 12 Day(s) 1/2 in 35 - 369-6227 18.5 22 10 11 50

฿ 230.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 9/16 in 35 - 369-6235 20.6 22 12 11 50

฿ 230.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 19/32 in 35 - 369-6243 22 22 12 11 65

฿ 230.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 5/8 in 36 - 369-6251 23 23 12 14 65

฿ 243.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 11/16 in 37 - 369-6260 24 24 13 14 65

฿ 243.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 3/4 in 38 - 369-6278 26 26 14 16 70

฿ 248.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 25/32 in 38 - 369-6286 28 28 14 16 90

฿ 248.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 13/16 in 39 - 369-6294 29 29 15 18 95

฿ 248.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 7/8 in 40 - 369-6308 30 30 15 18 105

฿ 258.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 15/16 in 41 - 369-6316 33 33 17 20 130

฿ 282.00

TNE HANDTOOL 1 Piece(s) 12 Day(s) 1 in 43.5 - 369-6324 34 34 19 22 130

฿ 366.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1-1/16 in 43.5 - 369-6332 36 36 19 22 145

฿ 420.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1-1/8 in - 1-1/8 369-6341 39 39 19 22 160

฿ 460.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1-3/16 in 47 - 369-6359 40 40 21 25 200

฿ 460.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1-1/4 in 47 - 369-6367 43 43 21 25 200

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1