(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Sockets (12-point) 3DB

Sockets (12-point) 3DB

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 204.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3DB-14
3DB-16
3DB-17
3DB-18
3DB-19
3DB-20
3DB-22
3DB-24
3DB-26
3DB-28
3DB-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)

฿ 204.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 7/16 in 26 369-4861 15.7 17 8 9 30

฿ 208.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1/2 in 27 369-4879 18.5 18.5 9 10 40

฿ 208.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 17/32 in 27 369-4887 19.5 19.5 9 11 50

฿ 208.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 9/16 in 27 369-4895 20 20 9 11 40

฿ 208.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 19/32 in 29 369-4909 21 21 10 11 50

฿ 208.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 5/8 in 29 369-4917 22 22 10 14 50

฿ 230.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 11/16 in 30 369-4925 24 24 11 14 70

฿ 243.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 3/4 in 32 369-4933 26 26 13 16 70

฿ 243.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 13/16 in 32 369-4941 28 28 13 18 80

฿ 243.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 7/8 in 33 369-4950 30 30 14 18 85

฿ 272.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 15/16 in 34 369-4968 32 32 15 20 105

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    12 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8

Product Description

Socket for manual socket wrench that is ideal for tightening and loosening imperial sized bolts and nuts.
[Features]
· 9.5 mm drive / double hex type.
· Can be used for tightening imperial hex bolts and nuts.
· Abundant in size.
[Applications]
· Usable for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan and other imported machinery.

Part Number
3DB-14
3DB-16
3DB-17
3DB-18
3DB-19
3DB-20
3DB-22
3DB-24
3DB-26
3DB-28
3DB-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)

฿ 204.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 7/16 in 26 369-4861 15.7 17 8 9 30

฿ 208.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 1/2 in 27 369-4879 18.5 18.5 9 10 40

฿ 208.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 17/32 in 27 369-4887 19.5 19.5 9 11 50

฿ 208.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 9/16 in 27 369-4895 20 20 9 11 40

฿ 208.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 19/32 in 29 369-4909 21 21 10 11 50

฿ 208.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 5/8 in 29 369-4917 22 22 10 14 50

฿ 230.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 11/16 in 30 369-4925 24 24 11 14 70

฿ 243.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 3/4 in 32 369-4933 26 26 13 16 70

฿ 243.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 13/16 in 32 369-4941 28 28 13 18 80

฿ 243.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 7/8 in 33 369-4950 30 30 14 18 85

฿ 272.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 15/16 in 34 369-4968 32 32 15 20 105

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Standard type and dodecagonal-shape opposite side. 
●After insertion, even when torque is applied torque, it is hard to slide.

Specification

●Input Drive(mm):9.5
●SPQ(piece):10
●Inch Size

Materials

●Structural Steel