1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Zetflashar King Cutter

AIRELECTORICTOOL

Zetflashar King Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,791.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves unprecedented sharpness by reducing cutting resistance.

[Features]
·Thin blade specification that emphasizes sharpness.
·Achieves unprecedented sharpness by reducing cutting resistance.
·Even cuts are burnt and leave no burrs.
·General mild steel (iron/aluminum), various shaped steel such as angle steel, C-shaped steel, hanger rails, raceways, roof decks, various pipes such as VLP, electric wires, and water pipes, cutting bolts, small round bars, etc. To.

 
Part Number
CM180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,791.00

AIRELECTORICTOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Chip Diamond Outer Diameter(mm) 180 Number of flutes(P) 36
Tip thickness(mm) 1.7 Hole Diameter(mm) 20 Max. Rotational Speed(rpm) 5500
Details Type General soft steel (for ironworking) JAN Code 4963202-049139 Application For cutting various pipes, threaded rods, small-diameter cylindrical rods, etc. such as various shaped steel, C steel, hanger rail, raceway, roof deck, VLP, wires, water pipes, etc. made of general soft steel materials (iron and aluminum), angle steel, etc.
Applicable Electric Tools Dust-Proof / Dust Collection Circular Saw and Chip Saw Cutter (for φ180-185 mm) Mass(g) 330 Other Please do not use it with a disc sander or a disc grinder for your safety.

Please check the type/dimensions/specifications of the part CM180 in the Zetflashar King Cutter series.