1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Zetflashar Kittaro

LOB AIRELECTORICTOOL

Zetflashar Kittaro
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,057.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A new cutting-edge series with excellent price and performance. LOBSTER brand at an affordable price. It has achieved excellent sharpness and cost performance.

 
Part Number
FK180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,057.41

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Chip Diamond Outer Diameter(mm) 180 Number of flutes(P) 36
Tip thickness(mm) 1.8 Hole Diameter(mm) 20 Details Type General soft steel (for ironworking)
JAN Code 4963202-088008 Application For cutting various pipes, threaded rods, small-diameter cylindrical rods, etc. such as various shaped steel, C steel, hanger rail, raceway, roof deck, VLP, wires, water pipes, etc. made of general soft steel materials (iron and aluminum), angle steel, etc. Applicable Electric Tools Dust-Proof / Dust Collection Circular Saw and Chip Saw Cutter (for φ180-185 mm)
Mass(g) 440

Please check the type/dimensions/specifications of the part FK180 in the Zetflashar Kittaro series.