Socket for Anchor Bolts (12-Point) 8AD-L200

Caution
Product Description
Anchor bolt fastening socket for architectural foundation work.
[Features]
· 25.4 mm drive, 200 mm total length.
· Socket for anchor bolts tightening, important in foundation work.
· Ideal for tightening work in deep places where sockets do not reach, or where the long threads of bolts protrude out.
[Applications]
· For construction work and for tightening anchor bolts.
Product features and specifications
Basic specifications and features of the product
- Square socket: 25.4 mm
- Shape: 12-Point

Pin/O-ring compatible table (Old type)
| Product number 8AD- | 46 L200·55 L200 | 65 L200·75 L200·85 L200·95 L200 |
|---|---|---|
| Pin | PIN5547S | PIN5560S |
| O-ring | RINGW30S | RINGW34S |
Pin/O-ring compatible table (New type, with temporary O-ring grooved)
| Product number 8AD- | 46 L200 to 95 L200 |
|---|---|
| Pin | P4040S |
| O-ring | RAS326S |
Standard table
| Part number | Width Across Flats (mm) S | Dimensions (mm) D1 | Dimensions (mm) D2 | Dimensions (mm) L1 | Dimensions (mm) L | Dimensions (mm) d | Weight (g) |
|---|---|---|---|---|---|---|---|
| 8AD-46L200 | 46 | 69 | 55 | 27 | 200 | 32 | 2,020 |
| 8AD-50L200 | 50 | 74 | 55 | 30 | 200 | 38 | 2,660 |
| 8AD-55L200 | 55 | 80 | 55 | 32 | 200 | 38 | 2,660 |
| 8AD-60L200 | 60 | 86 | 55 | 43 | 200 | 41 | 2,990 |
| 8AD-65L200 | 65 | 95 | 65 | 35 | 200 | 44 | 3,150 |
| 8AD-70L200 | 70 | 100 | 60 | 49 | 200 | 46 | 3,560 |
| 8AD-75L200 | 75 | 104 | 65 | 39 | 200 | 50 | 3,500 |
| 8AD-80L200 | 80 | 111 | 60 | 55 | 200 | 52 | 4,130 |
| 8AD-85L200 | 85 | 118 | 65 | 46 | 200 | 61 | 4,760 |
| 8AD-90L200 | 90 | 124 | 60 | 60 | 200 | 62 | 4,880 |
| 8AD-95L200 | 95 | 130 | 65 | 45 | 200 | 70 | 5,250 |
Drawing

Dimensional drawing
Usage method and usage examples

Usage examples
Cautions/prohibitions
- Please put an O-ring and a pin of the correct size securely in place before using the product.
- O-rings and pins are consumable items. Replace them if they wear out and become degraded.