(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For grindstone dressing, sharpening and deflection removal for double-sided grinders.
· Dressing is possible with little force.
· There are fewer sparks and little noise, which creates a better work environment
Product Type | Hand Dresser | Overall Length(mm) | 250 | Diameter(mm) | 34 |
---|---|---|---|---|---|
Diamond Part Size(mm) | 22.0(L)×7.0(W)×4.5(T) | JAN Code | 4963202-083591 | Weight(g) | 245 |
Features | Dressing is possible with little force. There are fewer sparks and little noise, which creates a better work environment. |
Please check the type/dimensions/specifications of the part SHD001 in the Hand Dresser series.
How can we improve?
How can we improve?