1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Wheel Sword TRX (Dry Type)

Diamond Wheel Sword TRX (Dry Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,370.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For cutting concrete products, blocks, slate, mortar, bricks, roof tiles, tiles, etc.
· Increased cutting speed.
· Light sharpness and excellent cost performance.

 
Part Number
TRX105
TRX125
TRX150
TRX180
TRX200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Hole Diameter
(mm)
Included ring bore diameter
(mm)
Mass
(g)
JAN Code

฿ 2,370.27

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 1051.820151304963202-049078

฿ 3,428.66

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 127222201704963202-049115

฿ 4,170.52

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 152225.425・22・202904963202-049153

฿ 4,812.85

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 180225.425・22・203904963202-049191

฿ 5,153.64

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 203225.425・22・204704963202-049238

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application For concrete, mortar / Tile