1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Diamond Wheel Sky Wave Extra (Dry Type / Flange Type) (WX125F)

LOB AIRELECTORICTOOL

Diamond Wheel Sky Wave Extra (Dry Type / Flange Type) (WX125F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For cutting concrete, mortar, blocks, tiles, roof tiles, new construction materials, incompatible materials, bricks, etc. The flange of the power tool does not contact the work surface, allowing the corner between the wall and floor to be cut, achieving a quick and beautiful finish.

[Features]
· Can be used for corner cutting, adjusting the cut of uneven surfaces, cutting off raised pipes, as well as normal cutting.
· Easy installation without using a wrench.

 
Part Number
WX125F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)
Mass
(g)
JAN Code

฿ 5,126.31

LOB AIRELECTORICTOOL 1 Piece(s) 3 Day(s) 127Screw Diameter M162504963202-083652

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Wave Type Specifications Dry Type
Application For concrete, mortar / Tile Blade thickness(mm) 2 Features 1 Mounting way is easy screw-in type. Easy to mount without wrench.
Features 2 The wave shape suppresses the vibration, and a beautiful finish can be obtained. Features 3 Easily handles corner cutting, adjusting the cut of uneven surfaces, cutting off raised pipes, as well as normal cutting. Caution Grinding using the side of the cutter is strictly prohibited. Please use it only for cutting.

Please check the type/dimensions/specifications of the part WX125F in the Diamond Wheel Sky Wave Extra (Dry Type / Flange Type) series.

Products with similar specification

Part Number
WX105F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Hole Diameter
(mm)
Mass
(g)
JAN Code

฿ 3,587.75

1 Piece(s) 3 Day(s) 105Screw Diameter M102054963202-083607